| CAD Model: | View CAD Model |
| Pkg. Type: | LFQFP |
| Pkg. Code: | pkg_1052 |
| Lead Count (#): | 100 |
| Pkg. Dimensions (mm): | 14 x 14 x 1.7 |
| Pitch (mm): | 0.5 |
| RoHS (R5F72433D100FP#U0) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Longevity | 2029 Jan |
| CPU | SH-2A |
| Bit Size | 32 |
| Program Memory (KB) | 128 |
| Data Flash (KB) | 0 |
| RAM (KB) | 8 |
| Lead Count (#) | 100 |
| Supply Voltage (V) | 3 - 5.5 |
| Operating Freq (Max) (MHz) | 100 |
| I/O Ports | 71 |
| Timer | 16-bit x 11-ch |
| ADC | 12-bit x 8-ch |
| DMA | Yes |
| Ethernet | No |
| RTC | No |
| LVD or PVD | No |
| Temp. Range (°C) | -40 to +85 |
| Assembly Location | CHINA, JAPAN |
| Wafer Fab Location | JAPAN |
| Carrier Type | Tray/Embossed tape |
| Family Name | SuperH |
| Lead Compliant | Yes |
| Length (mm) | 14 |
| MOQ | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 14 x 14 x 1.7 |
| Pkg. Type | LFQFP |
| Price (USD) | $30.92978 |
| Tape & Reel | No |
| Thickness (mm) | 1.7 |
| Width (mm) | 14 |
The SH7243 is a high-end single chip microcomputer incorporating an SH-2A core. The SH7243 incorporates 256KB or 128KB of Flash memory and operates at 100MHz. The SH7243 also incorporates register banks. When an interrupt occurs, CPU internal register information is stored in registers at high speed. This makes it possible to improve real-time control performance greatly. The SH7243 also incorporates various peripheral functions suitable for industrial application AC servos, general-purpose inverters and robots, such as a 3 channel serial interface, a powerful 16-bit timer suitable for inverter control, a 12-bit A/D converter, etc. The SH7243 realizes 5V single power supply and 3.3V single power supply operation despite operating at the high-speed of 100MHz.(Analog power supply is 5V).