Skip to main content
32-bit Microcontrollers

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_1180
Lead Count (#): 120
Pkg. Dimensions (mm): 16 x 16 x 1.7
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
RoHS (R5F72394BDFP#V0) EnglishJapanese
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

CPU SH2A-FPU
Bit Size 32
Program Memory (KB) 256
Data Flash (KB) 32
RAM (KB) 32
Lead Count (#) 120
Supply Voltage (V) 4.5 - 5.5
Operating Freq (Max) (MHz) 100
CAN (ch) 1
I/O Ports 85
Timer 16-bit x 11-ch
ADC 12-bit x 16-ch
DMA Yes
Ethernet No
RTC No
LVD or PVD No
Temp. Range (°C) -40 to +85
Moisture Sensitivity Level (MSL) 3
Country of Assembly Japan
Country of Wafer Fabrication Japan
Carrier Type Tray
Family Name SuperH
Lead Compliant Yes
Length (mm) 16
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 16 x 16 x 1.7
Pkg. Type LFQFP
Price (USD) $15.08194
Tape & Reel No
Thickness (mm) 1.7
Width (mm) 16

Description

The SH7239 Series is a high-end single chip microcontroller incorporating an SH-2A core that offers a maximum operating frequency of 160MHz. The SH7239 Series lineup consists of the SH7239 group (with floating-point unit (FPU)) and the SH7237 group (without FPU). The SH7237/SH7239 group incorporates various peripheral function suitable for industrial application AC servos, general-purpose inverters and robots, such as a 16-bit multifunction timer unit(MTU2/MTU2S) and a 12-bit A/D converter, etc.& In comparison with a conventional product, maximum operating frequency of MTU2 was improved. (3.3V version: max 80MHz, 5V version: max 100MHz) The SH7237/SH7239 group incorporates 512KB flash memory and 64KB RAM in addition to 32KB flash memory for data storage. The SH7237/SH7239 group also incorporates various interfaces such as a CAN, 4 channel Serial interface, RSPI etc.