| CAD Model: | View CAD Model |
| Pkg. Type: | LFQFP |
| Pkg. Code: | pkg_1180 |
| Lead Count (#): | 120 |
| Pkg. Dimensions (mm): | 16 x 16 x 1.7 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| RoHS (R5F72394ADFP#V0) | EnglishJapanese |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | SH2A-FPU |
| Bit Size | 32 |
| Program Memory (KB) | 256 |
| Data Flash (KB) | 32 |
| RAM (KB) | 32 |
| Lead Count (#) | 120 |
| Supply Voltage (V) | 3 - 3.6 |
| Operating Freq (Max) (MHz) | 160 |
| CAN (ch) | 1 |
| I/O Ports | 85 |
| Timer | 16-bit x 11-ch |
| ADC | 12-bit x 16-ch |
| DMA | Yes |
| Ethernet | No |
| RTC | No |
| LVD or PVD | No |
| Temp. Range (°C) | -40 to +85 |
| Moisture Sensitivity Level (MSL) | 3 |
| Assembly Location | JAPAN |
| Wafer Fab Location | JAPAN |
| Carrier Type | Tray |
| Family Name | SuperH |
| Lead Compliant | Yes |
| Length (mm) | 16 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 16 x 16 x 1.7 |
| Pkg. Type | LFQFP |
| Tape & Reel | No |
| Thickness (mm) | 1.7 |
| Width (mm) | 16 |
The SH7239 Series is a high-end single chip microcontroller incorporating an SH-2A core that offers a maximum operating frequency of 160MHz. The SH7239 Series lineup consists of the SH7239 group (with floating-point unit (FPU)) and the SH7237 group (without FPU). The SH7237/SH7239 group incorporates various peripheral function suitable for industrial application AC servos, general-purpose inverters and robots, such as a 16-bit multifunction timer unit(MTU2/MTU2S) and a 12-bit A/D converter, etc.& In comparison with a conventional product, maximum operating frequency of MTU2 was improved. (3.3V version: max 80MHz, 5V version: max 100MHz) The SH7237/SH7239 group incorporates 512KB flash memory and 64KB RAM in addition to 32KB flash memory for data storage. The SH7237/SH7239 group also incorporates various interfaces such as a CAN, 4 channel Serial interface, RSPI etc.