Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_1180
Lead Count (#):120
Pkg. Dimensions (mm):16 x 16 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (R5F72374ADFP#V0)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Longevity2029 Jan
CPUSH-2A
Bit Size32
Program Memory (KB)256
Data Flash (KB)32
RAM (KB)32
Lead Count (#)120
Supply Voltage (V)3 - 3.6
Operating Freq (Max) (MHz)160
CAN (ch)1
I/O Ports85
Timer16-bit x 11-ch
ADC12-bit x 16-ch
DMAYes
EthernetNo
RTCNo
LVD or PVDNo
Temp. Range (°C)-40 to +85
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Carrier TypeTray
Family NameSuperH
Lead CompliantYes
Length (mm)16
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)16 x 16 x 1.7
Pkg. TypeLFQFP
Price (USD)$18.38156
Tape & ReelNo
Thickness (mm)1.7
Width (mm)16

Description

The SH7239 Series is a high-end single chip microcontroller incorporating an SH-2A core that offers a maximum operating frequency of 160MHz. The SH7239 Series lineup consists of the SH7239 group (with floating-point unit (FPU)) and the SH7237 group (without FPU). The SH7237/SH7239 group incorporates various peripheral function suitable for industrial application AC servos, general-purpose inverters and robots, such as a 16-bit multifunction timer unit(MTU2/MTU2S) and a 12-bit A/D converter, etc.& In comparison with a conventional product, maximum operating frequency of MTU2 was improved. (3.3V version: max 80MHz, 5V version: max 100MHz) The SH7237/SH7239 group incorporates 512KB flash memory and 64KB RAM in addition to 32KB flash memory for data storage. The SH7237/SH7239 group also incorporates various interfaces such as a CAN, 4 channel Serial interface, RSPI etc.