Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_1634
Lead Count (#):176
Pkg. Dimensions (mm):20 x 20 x 1.7
Pitch (mm):

Environmental & Export Classifications

RoHS (R5F72145BDFA#V1)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Longevity2034 Jan
CPUSH-2A
Bit Size32
Program Memory (KB)512
Data Flash (KB)32
RAM (KB)64
Lead Count (#)176
Supply Voltage (V)3 - 3.6
Operating Freq (Max) (MHz)200
CAN (ch)1
I/O Ports112
Timer16-bit x 11-ch
ADC12-bit x 8-ch
USBUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10
DMAYes
EthernetNo
RTCNo
LVD or PVDNo
Temp. Range (°C)-40 to +85
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Carrier TypeTray
Family NameSuperH
Lead CompliantYes
Length (mm)20
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)20 x 20 x 1.7
Pkg. TypeLQFP
Price (USD)$41.074
Tape & ReelNo
Thickness (mm)1.7
Width (mm)20

Description

The SH7216 Series with 32-bit SH-2A CPU core offers a maximum operating frequency of 200 MHz, representing a 1.25-fold improvement in performance over the 160 MHz of Renesas Electronics's existing the SH7211. They also include large-capacity high-speed flash memory and RAM through the use of cutting-edge flash memory technology. Featuring an on-chip power supply step-down circuit, these microcontrollers are designed to achieve lower current dissipation by suppressing the increase in current dissipation associated with higher speed, and attain 3.3 V single-power-supply operation while at the high operating frequency of 200 MHz. In addition, the SH7216 Series incorporates a PWM timer, 12-bit AD converter, LAN controller, USB, and CAN as peripheral functions. The SH7216 Series lineup consists of the SH7216 Group (with floating-point unit (FPU)) and the SH7214 Group (without FPU).