| CAD Model: | View CAD Model |
| Pkg. Type: | LFBGA |
| Pkg. Code: | pkg_715 |
| Lead Count (#): | 176 |
| Pkg. Dimensions (mm): | 13 x 13 x 1.4 |
| Pitch (mm): |
| RoHS (R5F72145BDBG#U1) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | SH-2A |
| Bit Size | 32 |
| Program Memory (KB) | 512 |
| Data Flash (KB) | 32 |
| RAM (KB) | 64 |
| Lead Count (#) | 176 |
| Supply Voltage (V) | 3 - 3.6 |
| Operating Freq (Max) (MHz) | 200 |
| CAN (ch) | 1 |
| I/O Ports | 112 |
| Timer | 16-bit x 11-ch |
| ADC | 12-bit x 8-ch |
| USB | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10 |
| DMA | Yes |
| Ethernet | No |
| RTC | No |
| LVD or PVD | No |
| Temp. Range (°C) | -40 to +85 |
| Assembly Location | JAPAN |
| Wafer Fab Location | JAPAN |
| Carrier Type | Tray |
| Family Name | SuperH |
| Lead Compliant | Yes |
| Length (mm) | 13 |
| MOQ | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 13 x 13 x 1.4 |
| Pkg. Type | LFBGA |
| Tape & Reel | No |
| Thickness (mm) | 1.4 |
| Width (mm) | 13 |
The SH7216 Series with 32-bit SH-2A CPU core offers a maximum operating frequency of 200 MHz, representing a 1.25-fold improvement in performance over the 160 MHz of Renesas Electronics's existing the SH7211. They also include large-capacity high-speed flash memory and RAM through the use of cutting-edge flash memory technology. Featuring an on-chip power supply step-down circuit, these microcontrollers are designed to achieve lower current dissipation by suppressing the increase in current dissipation associated with higher speed, and attain 3.3 V single-power-supply operation while at the high operating frequency of 200 MHz. In addition, the SH7216 Series incorporates a PWM timer, 12-bit AD converter, LAN controller, USB, and CAN as peripheral functions. The SH7216 Series lineup consists of the SH7216 Group (with floating-point unit (FPU)) and the SH7214 Group (without FPU).