| CAD Model: | View CAD Model |
| Pkg. Type: | LFQFP |
| Pkg. Code: | pkg_9398 |
| Lead Count (#): | 144 |
| Pkg. Dimensions (mm): | 20 x 20 x 1.7 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Longevity | 2029 Jan |
| CPU | SH-2A |
| Bit Size | 32 |
| Program Memory (KB) | 512 |
| Data Flash (KB) | 0 |
| RAM (KB) | 32 |
| Lead Count (#) | 144 |
| Supply Voltage (V) | 3 - 3.6 |
| Operating Freq (Max) (MHz) | 160 |
| I/O Ports | 75 |
| Timer | 16-bit x 11-ch |
| ADC | 12-bit x 8-ch |
| DAC | 8-bit x 2-ch |
| DMA | Yes |
| Ethernet | No |
| RTC | No |
| LVD or PVD | No |
| Temp. Range (°C) | -40 to +85 |
| Moisture Sensitivity Level (MSL) | 3 |
| Assembly Location | JAPAN |
| Wafer Fab Location | JAPAN |
| Carrier Type | Tray |
| Family Name | SuperH |
| Lead Compliant | Yes |
| Length (mm) | 20 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 20 x 20 x 1.7 |
| Pkg. Type | LFQFP |
| Price (USD) | $40.31533 |
| Tape & Reel | No |
| Thickness (mm) | 1.7 |
| Width (mm) | 20 |
The SH7211 is a high-end single chip microcontroller with on-chip flash memory, which incorporates an SH-2A core and achieves operation of 160MHz. TheSH-2A CPU core employs a superscalar architecture enabling simultaneous execution of two instructions. Compared with the conventional SH-1 andSH-2, a tremendous increase in processing performance is realized. The SH7211 incorporates register banks. When an interrupt event occurs, CPU internal register information is stored in registers at high speed. This make it possible to improve real-time control performance greatly. This LSI includes abundant peripheral functions suited f or industrial applications, such as a multifunction timer unit 12-bit A/D converter and 8-bit D/A converter.