Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_9398
Lead Count (#):144
Pkg. Dimensions (mm):20 x 20 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
RoHS (DF72115D160FPV)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Longevity2029 Jan
CPUSH-2A
Bit Size32
Program Memory (KB)512
Data Flash (KB)0
RAM (KB)32
Lead Count (#)144
Supply Voltage (V)3 - 3.6
Operating Freq (Max) (MHz)160
I/O Ports75
Timer16-bit x 11-ch
ADC12-bit x 8-ch
DAC8-bit x 2-ch
DMAYes
EthernetNo
RTCNo
LVD or PVDNo
Temp. Range (°C)-40 to +85
Moisture Sensitivity Level (MSL)3
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Carrier TypeTray
Family NameSuperH
Lead CompliantYes
Length (mm)20
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)20 x 20 x 1.7
Pkg. TypeLFQFP
Price (USD)$41.55792
Tape & ReelNo
Thickness (mm)1.7
Width (mm)20

Description

The SH7211 is a high-end single chip microcontroller with on-chip flash memory, which incorporates an SH-2A core and achieves operation of 160MHz. TheSH-2A CPU core employs a superscalar architecture enabling simultaneous execution of two instructions. Compared with the conventional SH-1 andSH-2, a tremendous increase in processing performance is realized. The SH7211 incorporates register banks. When an interrupt event occurs, CPU internal register information is stored in registers at high speed. This make it possible to improve real-time control performance greatly. This LSI includes abundant peripheral functions suited f or industrial applications, such as a multifunction timer unit 12-bit A/D converter and 8-bit D/A converter.