Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_743
Lead Count (#):176
Pkg. Dimensions (mm):24 x 24 x 1.7
Pitch (mm):

Environmental & Export Classifications

RoHS (DS72060W200FPV#UM)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUSH-2A
Bit Size32
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)128
Lead Count (#)176
Supply Voltage (V)3 - 3.6
Operating Freq (Max) (MHz)200
I/O Ports78
Timer16-bit x 11-ch
ADC10-bit x 8-ch
DAC8-bit x 2-ch
DMAYes
EthernetNo
RTCNo
LVD or PVDNo
Temp. Range (°C)-20 to +85
Family NameSuperH
Lead CompliantYes
Length (mm)24
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)24 x 24 x 1.7
Pkg. TypeLQFP
Tape & ReelNo
Thickness (mm)1.7
Width (mm)24

Description

The SH7206 is a set of ROMless products with a maximum operating frequency of 200MHz. With 128 Kbytes of on-chip RAM to which both read and write accesses can be accomplished in a single clock cycle, the SH7206 maximizes the performance of 200 MHz operating frequency. Equipped with fast external Bus Clock that operates at a maximum frequency of 66MHz and Bus Interface Control Circuit, the SH7206 can be directly connected to various external devices without the need of glue logic. The SH7206 includes industrial modules such as a Multifunction Timer and A/D Converter, and also communication modules such as an SCI (Serial Communication Interface) and an I2C. In addition, it adopts 176pin (QFP) which is suitable for a wide range of applications.