Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:FQFP
Pkg. Code:pkg_761
Lead Count (#):240
Pkg. Dimensions (mm):32 x 32 x 3.95
Pitch (mm):

Environmental & Export Classifications

RoHS (R5S72030W200FP#UE)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUSH2A-FPU
Bit Size32
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)80
Lead Count (#)240
Supply Voltage (V)3 - 3.6
Operating Freq (Max) (MHz)200
CAN (ch)2
I/O Ports99
Timer16-bit x 7-ch
ADC10-bit x 8-ch
DAC8-bit x 2-ch
USBUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 8, USB Isochronous Transfer Support
DMAYes
EthernetNo
RTCYes
LVD or PVDNo
Temp. Range (°C)-20 to +85
Family NameSuperH
Lead CompliantYes
Length (mm)32
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)32 x 32 x 3.95
Pkg. TypeFQFP
Tape & ReelNo
Thickness (mm)3.95
Width (mm)32

Description

The SH7203 is a high-performance microcontroller, incorporating an SH2A-FPUcore. This LSI operates at a maximum operating frequency of 200MHz. It incorporates FPU supporting single-precision and double-precision, and which enables high signal processing performance. This LSI incorporates a USB standard v2.0 High Speed (480 Mbps) specification Host and Function interface, and a display controller supporting liquid crystal panels up to WVGA size(800x480pixels). & These features provide display system capability and enable low-cost configuration of a digital audio player that performs high-speed data transfer via connection of USB flash memory or a portable audio or similar USB device. In addition, this LSI includes peripheral functions such as a CAN controller, a serial sound interface (SSI) for digital audio data input/output, a serial communication interface with a 16-stage FIFO, an I2C bus interface.