Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_1052
Lead Count (#):100
Pkg. Dimensions (mm):14 x 14 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (DF71474BD80FPV)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUSH-2
Bit Size32
Program Memory (KB)256
Data Flash (KB)0
RAM (KB)16
Lead Count (#)100
Supply Voltage (V)4.5 - 5.5
Operating Freq (Max) (MHz)80
CAN (ch)1
I/O Ports57
Timer16-bit x 10-ch
ADC12-bit x 16-ch
DMAYes
EthernetNo
RTCNo
LVD or PVDNo
Temp. Range (°C)-40 to +85
Carrier TypeTray/Embossed tape
Family NameSuperH
Lead CompliantYes
Length (mm)14
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)14 x 14 x 1.7
Pkg. TypeLFQFP
Tape & ReelNo
Thickness (mm)1.7
Width (mm)14

Description

The SH7147 Group is supported only for customers who have already adopted these products. The RH850/P1x Series is recommended for new designs.