| CAD Model: | View CAD Model |
| Pkg. Type: | LFQFP |
| Pkg. Code: | pkg_1052 |
| Lead Count (#): | 100 |
| Pkg. Dimensions (mm): | 14 x 14 x 1.7 |
| Pitch (mm): | 0.5 |
| RoHS (DF71426BJ80FPV) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | SH-2 |
| Bit Size | 32 |
| Program Memory (KB) | 512 |
| Data Flash (KB) | 0 |
| RAM (KB) | 16 |
| Lead Count (#) | 100 |
| Supply Voltage (V) | 4.5 - 5.5 |
| Operating Freq (Max) (MHz) | 80 |
| CAN (ch) | 2 |
| I/O Ports | 57 |
| Timer | 16-bit x 10-ch |
| ADC | 12-bit x 16-ch |
| DMA | Yes |
| Ethernet | No |
| RTC | No |
| LVD or PVD | No |
| Temp. Range (°C) | -40 to +85 |
| Carrier Type | Tray/Embossed tape |
| Family Name | SuperH |
| Lead Compliant | Yes |
| Length (mm) | 14 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 14 x 14 x 1.7 |
| Pkg. Type | LFQFP |
| Tape & Reel | No |
| Thickness (mm) | 1.7 |
| Width (mm) | 14 |
The SH7147 Group is supported only for customers who have already adopted these products. The RH850/P1x Series is recommended for new designs.