| CAD Model: | View CAD Model |
| Pkg. Type: | LQFP |
| Pkg. Code: | pkg_878 |
| Lead Count (#): | 80 |
| Pkg. Dimensions (mm): | 14 x 14 x 1.7 |
| Pitch (mm): | 0.65 |
| RoHS (DF71464AD80FPV) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Longevity | 2029 Jan |
| CPU | SH-2 |
| Bit Size | 32 |
| Program Memory (KB) | 256 |
| Data Flash (KB) | 0 |
| RAM (KB) | 8 |
| Lead Count (#) | 80 |
| Supply Voltage (V) | 4 - 5.5 |
| Operating Freq (Max) (MHz) | 80 |
| I/O Ports | 57 |
| Timer | 16-bit x 11-ch |
| ADC | 10-bit x 12-ch |
| DMA | Yes |
| Ethernet | No |
| RTC | No |
| LVD or PVD | No |
| Temp. Range (°C) | -40 to +85 |
| Country of Assembly | CHINA, JAPAN |
| Country of Wafer Fabrication | JAPAN, SINGAPORE |
| Carrier Type | Tray |
| Family Name | SuperH |
| Lead Compliant | Yes |
| Length (mm) | 14 |
| MOQ | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 14 x 14 x 1.7 |
| Pkg. Type | LQFP |
| Price (USD) | $26.53133 |
| Tape & Reel | No |
| Thickness (mm) | 1.7 |
| Width (mm) | 14 |
The SH7146 and the SH7149 Groups offer a maximum operating frequency of 80MHz. The SH7144 series includes on-chip peripheral functions necessary for system configuration, such as a direct memory access controller (DMAC), large-capacity ROM and RAM, timers, a serial communication interface (SCI), an A/D converter.