Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_103
Lead Count (#):48
Pkg. Dimensions (mm):10 x 10 x 1.7
Pitch (mm):0.65

Environmental & Export Classifications

RoHS (DF71241AD50FPV)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUSH-2
Bit Size32
Program Memory (KB)32
Data Flash (KB)0
RAM (KB)8
Lead Count (#)48
Supply Voltage (V)4 - 5.5
Operating Freq (Max) (MHz)50
I/O Ports31
Timer16-bit x 8-ch
ADC10-bit x 8-ch
DMANo
EthernetNo
RTCNo
LVD or PVDNo
Temp. Range (°C)-40 to +85
Family NameSuperH
Lead CompliantYes
Length (mm)10
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)10 x 10 x 1.7
Pkg. TypeLQFP
Tape & ReelNo
Thickness (mm)1.7
Width (mm)10

Description

The SH/Tiny Series is a microcontroller with on-chip Flash memory which offers a maximum operating frequency of 50 MHz. Single chip mode only. This Series has a 16-bit multifunction timer and a high-speed A/D converter in a chip, and realizes system control of motors etc. easily. This Series has on-chip debugging functions, supports Full ICE which can provide various debugging functions, and provides an easy-to-use development environment.