Skip to main content
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:LFBGA
Pkg. Code:pkg_723
Lead Count (#):112
Pkg. Dimensions (mm):10 x 10 x 1.4
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
RoHS (DF70835AD80BGV)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

PLP terminated2024 Jan (terminated)
CPUSH-2
Bit Size32
Program Memory (KB)512
Data Flash (KB)0
RAM (KB)32
Lead Count (#)112
Supply Voltage (V)3 - 5.5
Operating Freq (Max) (MHz)80
I/O Ports73
Timer16-bit x 11-ch
ADC10-bit x 8-ch
DMAYes
EthernetNo
RTCNo
LVD or PVDNo
Temp. Range (°C)-40 to +85
Moisture Sensitivity Level (MSL)3
Country of AssemblyJAPAN
Country of Wafer FabricationJAPAN, SINGAPORE
Family NameSuperH
Lead CompliantYes
Length (mm)10
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)10 x 10 x 1.4
Pkg. TypeLFBGA
Price (USD)$31.40538
Tape & ReelNo
Thickness (mm)1.4
Width (mm)10

Description

The SH708x provide large-capacity, high-speed on-chip flash memory capable of constant single cycle access at 80Mhz.