Features
- Sensor detects very low NOx concentrations (<0.5 to 10 ppm)
- Larger dynamic range available (5 to 100 ppm with modified heater input)
- Environmental temperature range of -20°C to 50°C
- Environmental humidity range of 0% to 90% RH, non‑condensing
- Low dependence on flow rate
Description
The SGAS706 is a solid-state chemiresistor sensor designed to detect nitrogen oxides in air. The sensor uses an integrated heater with highly sensitive MOx material tailored for detection of nitrogen oxides.
Applied Filters: