| CAD Model: | View CAD Model |
| Pkg. Type: | SOIC |
| Pkg. Code: | PSG20 |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 12.8 x 7.6 x 2.34 |
| Pitch (mm): | 1.27 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 20 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Carrier (#) | 0 |
| Package Area (mm²) | 97.3 |
| Pkg. Dimensions (mm) | 12.8 x 7.6 x 2.34 |
| Qty. per Reel (#) | 1000 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -25 to 85°C |
| Assembly Location | PHILIPPINES |
| Wafer Fab Location | GERMANY |
| Advanced Features | Safety Code Generator |
| Function | Interface for ASI 3.0 |
| Length (mm) | 12.8 |
| MOQ | 1000 |
| Pitch (mm) | 1.27 |
| Pkg. Type | SOIC |
| Price (USD) | $9.856 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Thickness (mm) | 2.34 |
| Width (mm) | 7.6 |
The SAP5S/SAP51 is a next-generation CMOS integrated circuit for AS-Interface networks. This low-level field bus AS-i (Actuator Sensor Interface) was designed for easy, safe, and cost-effective interconnection of sensors, actuators, and switches. It transports both power and data over the same two-wire unshielded cable.
The SAP5S/SAP51 is used as part of a master or slave node and functions as an interface to the physical bus. It provides the power supply, physical data transfer, and communication protocol handling. The SAP5S/SAP51 is fully compliant with the AS-Interface Complete Specification v3.0. It is function and pin compatible with the SAP4.1 (AS2702). The SAP5S/SAP51 can be programmed by the user to operate in Standard Slave mode, Safety mode (SAP5S only), or Master mode. The special AS-i Safety mode (SAP5S only) assures short response times regarding security-related events.
All configuration data are stored in an internal EEPROM that can be easily programmed by a stationary or handheld programming device. The SAP5S/SAP51 is optimized for harsh environments by its special burst protection circuitry and excellent electromagnetic compatibility.