| CAD Model: | View CAD Model |
| Pkg. Type: | LGA |
| Pkg. Code: | pkg_1723 |
| Lead Count (#): | 100 |
| Pkg. Dimensions (mm): | 7 x 7 x 1.05 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | 3A991.a.2 |
| HTS (US) | 8542.31.0025 |
| Pb (Lead) Free | Yes |
| Program Memory (KB) | 1024 |
| Data Flash (KB) | 8 |
| SRAM | 192 KB |
| Lead Count (#) | 100 |
| Operating Voltage Range (V) | 1.6 - 5.5 |
| Operating Freq (Max) (MHz) | 48 |
| DAC | 8-bit x 2-ch, 12-bit x 1-ch |
| I/O Ports | 84 |
| CAN (ch) | 1 |
| Safety | Yes |
| Security & Encryption | Unique ID, TRNG, AES(128/256), GHASH |
| Family Name | Synergy |
| DMA | No |
| Ethernet | No |
| MOQ | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Assembly Location | JAPAN |
| Wafer Fab Location | JAPAN |
| 10-Bit A/D Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 12-Bit A/D Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 1 |
| 12-Bit Timer (ch) | 0 |
| 14-Bit A/D Converter (ch) | 25 |
| 16-Bit A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 16-Bit Timer (ch) (#) | 6 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 2D Drawing Engine | No |
| 32-Bit High Res Timer (ch) | 0 |
| 32-Bit Timer (ch) | 4 |
| 3D GPU | No |
| 8-Bit D/A Converter (ch) | 2 |
| 8-Bit Timer (ch) | 0 |
| Accelerator | No |
| Analog Comparator (ch) | 2 |
| Asynchronous General Purpose Timer (ch) | 2 |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 2 |
| Bit Length | 32 |
| CAN-FD (ch) | 0 |
| CPU | M4 |
| CPU Architecture | Arm |
| Camera I/F (Parallel) | No |
| Capacitive Touch Sensing Unit (ch) | 27 |
| Carrier Type | Bulk (Tray) |
| DMA (ch) | 4 |
| DMAC or DTC | DMAC&DTC |
| DRAM I/F | No |
| DTC (ch) | 0 |
| Debug Interface | JTAG |
| ECC SRAM | Yes |
| EtherCat (ch) (#) | 0 |
| Ethernet (ch) | 0 |
| Ethernet speed | No |
| External Interrupt Pins (#) | 16 |
| External Memory Bus (bit) | 8 |
| Family Name | Synergy MCU |
| Floating Point Unit | Single |
| Graphics LCD Controller | No |
| Group Name | S3A1 |
| Group Name | S3A1 |
| High Resolution Output Timer | No |
| High-Speed Analog Comparator (ch) | 0 |
| I2C (#) | 2 |
| I3C (ch) | 0 |
| Image Codec | No |
| IrDA | No |
| LIN (#) | 0 |
| LVD or PVD | Yes |
| Lead Compliant | Yes |
| Length (mm) | 7 |
| Longevity | 2030 Dec |
| Low-Power Analog Comparator (ch) | 0 |
| MIPI Interfaces (CSI) (ch) | 0 |
| MIPI Interfaces (DSI) (ch) | 0 |
| Main CPU | ARM Cortex-M4 |
| NPU | No |
| Number of Supply Voltage(s) (#) | 1 |
| OPAMP (ch) (#) | 4 |
| OSPI (ch) | 0 |
| On-chip Oscillator | Yes |
| PCI Express (generation and ch) | No |
| PGA (ch) | 0 |
| PWM Output (pin#) | 20 |
| Pb (Lead) Free | Yes |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 7 x 7 x 1.05 |
| Pkg. Type | LGA |
| Power-On Reset | Yes |
| Price (USD) | $8.72575 |
| QSPI (ch) | 1 |
| RAM (KB) | 192 |
| RTC | Yes |
| SCI or UART (ch) | 6 |
| SDHI (ch) | 1 |
| SPI (ch) | 2 |
| SSI (ch) | 1 |
| Security | 128-bit Unique ID TRNG AES(128/256) GHASH |
| Segment LCD Controller | Yes |
| Series Name | S5 |
| Standby operable timer | Yes |
| Sub CPU | No |
| Sub-clock (32.768 kHz) | Yes |
| Suggested Kits | TB-S3A1 |
| Supply Voltage (V) | 1.6 - 5.5 |
| Tape & Reel | No |
| Temp. Range (°C) | Ta = -40 to +85 |
| Temperature Sensor (ch) (#) | 1 |
| Thickness (mm) | 1.05 |
| USB FS (host ch/device ch) | ( 1 / 1 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ) |
| USB Ports (#) | 1 |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| USBFS (ch) | 1 |
| USBHS (ch) | 0 |
| Watchdog Timer (ch) | 2 |
| Width (mm) | 7 |
| Wireless | No |
Ideal for monitoring applications that may require ongoing feature upgrades for multiple services, the S3A1 MCU Group offers ample room for expansion and the optimal combination of low power and high performance, with an Arm® Cortex®-M4 CPU core running up to 48MHz, 1MB of flash memory, and 192KB of SRAM. It includes an additional 12-bit D/A converter as well as multiple 32-bit general PWM timers and serial communications interfaces.
Commercial software worth over $100K which is available to developers using the Synergy Platform for no charge and with unlimited production license rights. The production-ready SSP is fully tested, maintained, and supported by Renesas.