Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:BGA
Pkg. Code:pkg_1035
Lead Count (#):36
Pkg. Dimensions (mm):5 x 5 x 1.4
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0025
Pb (Lead) FreeYes

Product Attributes

Program Memory (KB)256
Data Flash (KB)8
SRAM32 KB
Lead Count (#)36
Operating Voltage Range (V)1.6 - 5.5
Operating Freq (Max) (MHz)48
DAC8-bit x 2-ch, 12-bit x 1-ch
I/O Ports22
CAN (ch)1
SafetyYes
Security & EncryptionUnique ID, TRNG, AES
Family NameSynergy
DMANo
EthernetNo
MOQ1
Moisture Sensitivity Level (MSL)3
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
10-Bit A/D Converter (ch)0
10-Bit D/A Converter (ch) (#)0
12-Bit A/D Converter (ch)0
12-Bit D/A Converter (ch)1
12-Bit Timer (ch)0
14-Bit A/D Converter (ch)0
16-Bit A/D Converter (ch)5
16-Bit D/A Converter (ch)0
16-Bit Timer (ch) (#)3
24-Bit Sigma-Delta A/D Converter (ch)2
2D Drawing EngineNo
32-Bit High Res Timer (ch)0
32-Bit Timer (ch)1
3D GPUNo
8-Bit D/A Converter (ch)2
8-Bit Timer (ch)0
ADC16-bit x 5-ch(single end), 16-bit x 1-ch(differential), 24-bit x 2-ch(single end), 24-bit x 1-ch(differential)
AcceleratorNo
Analog Comparator (ch)3
Asynchronous General Purpose Timer (ch)2
Asynchronous General Purpose Timer / Interval Timer (ch)2
Bit Length32
CAN-FD (ch)0
CPUM23
CPU ArchitectureArm
Camera I/F (Parallel)No
Capacitive Touch Sensing Unit (ch)9
Carrier TypeBulk (Tray)
DMA (ch)0
DMAC or DTCDTC
DRAM I/FNo
DTC (ch)0
Debug InterfaceSWD
ECC SRAMYes
EtherCat (ch) (#)0
Ethernet (ch)0
Ethernet speedNo
External Interrupt Pins (#)6
External Memory Bus (bit)No
Family NameSynergy MCU
Floating Point UnitNo
Graphics LCD ControllerNo
Group NameS1JA
Group NameS1JA
High Resolution Output TimerNo
High-Speed Analog Comparator (ch)0
I2C (#)2
I3C (ch)0
Image CodecNo
IrDANo
LIN (#)0
LVD or PVDYes
Lead CompliantYes
Length (mm)5
Low-Power Analog Comparator (ch)0
MIPI Interfaces (CSI) (ch)0
MIPI Interfaces (DSI) (ch)0
Main CPUARM Cortex-M23
NPUNo
Number of Supply Voltage(s) (#)1
OPAMP (ch) (#)1
OSPI (ch)0
On-chip OscillatorYes
PCI Express (generation and ch)No
PGA (ch)0
PWM Output (pin#)9
Pb (Lead) FreeYes
Pitch (mm)0.8
Pkg. Dimensions (mm)5 x 5 x 1.4
Pkg. TypeBGA
Power-On ResetYes
Price (USD)$4.9053
QSPI (ch)0
RAM (KB)32
RTCYes
SCI or UART (ch)3
SDHI (ch)0
SPI (ch)1
SSI (ch)0
Security128-bit Unique ID TRNG AES(128/256)
Segment LCD ControllerNo
Series NameS1
Standby operable timerYes
Sub CPUNo
Sub-clock (32.768 kHz)Yes
Suggested KitsTB-S1JA
Supply Voltage (V)1.6 - 5.5
Tape & ReelNo
Temp. Range (°C)Ta = -40 to +85
Temperature Sensor (ch) (#)1
Thickness (mm)1.4
TimerAsynchronous Timer x 2ch, 16-bit x 3-ch, 32-bit x 1-ch
USB FS (host ch/device ch)( 0 / 1 )
USB HS (host ch/device ch)( 0 / 0 )
USB Ports (#)1
USB SS (host ch/device ch)( 0 / 0 )
USBFS (ch)1
USBHS (ch)0
Watchdog Timer (ch)2
Width (mm)5
WirelessNo

Description

The S1JA Group MCU is used as an example due to its highly integrated, high-accuracy analog capabilities and offers a complete analog solution for signal conditioning and measurement. The S1JA Group has 256KB flash memory, 32KB SRAM memory, and a wide operating voltage range of 1.6V to 5.5V. It includes a 16-bit SAR ADC, 24-bit Sigma-Delta ADC, comparators, operational amplifiers, and DACs.

Commercial software worth over $100K which is available to developers using the Synergy Platform for no charge and with unlimited production license rights. The production-ready SSP is fully tested, maintained, and supported by Renesas.