Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:HWQFN
Pkg. Code:pkg_10135
Lead Count (#):48
Pkg. Dimensions (mm):7 x 7 x 0.8
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0025
RoHS (R7FS124773A01CNE#AC0)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Program Memory (KB)0
Data Flash (KB)4
SRAM16 KB
Lead Count (#)48
Operating Voltage Range (V)1.6 - 5.5
Operating Freq (Max) (MHz)32
DAC12-bit x 1-ch
I/O Ports35
CAN (ch)1
SafetyYes
Security & Encryption128-bit Unique ID, TRNG, AES128, AES256
Family NameSynergy MCU
DMANo
EthernetNo
MOQ1
Moisture Sensitivity Level (MSL)3
10-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)0
12-Bit D/A Converter (ch)1
12-Bit Timer (ch)0
14-Bit A/D Converter (ch)0
16-Bit A/D Converter (ch)0
16-Bit Timer (ch) (#)0
32-Bit High Res Timer (ch)0
32-Bit Timer (ch)0
8-Bit D/A Converter (ch)0
8-Bit Timer (ch)0
Asynchronous General Purpose Timer (ch)0
CAN-FD (ch)0
CPUM0+
Capacitive Touch Sensing Unit (ch)0
Carrier TypeTray
DTC (ch)0
EtherCat (ch) (#)0
Ethernet (ch)0
Family NameSynergy MCU
Group NameS124
Group NameS124
High-Speed Analog Comparator (ch)0
I3C (ch)0
LVD or PVDNo
Lead CompliantYes
Length (mm)7
Low-Power Analog Comparator (ch)0
PWM Output (pin#)0
Pb (Lead) FreeYes
Pitch (mm)0.5
Pkg. Dimensions (mm)7 x 7 x 0.8
Pkg. TypeHWQFN
RAM (KB)16
RTCNo
Security128-bit Unique ID TRNG AES(128/256)
Series NameS1
Supply Voltage (V)1.6 - 5.5
Tape & ReelNo
Temp. Range (°C)Ta = -40 to +105
Thickness (mm)0.8
USBFS (ch)0
USBHS (ch)0
Watchdog Timer (ch)1
Width (mm)7

Description

Uniquely suited for simple battery-operated sensing applications that require low power operation modes and fast wake-up times, the S124 MCU Group has 128KB of flash memory and 16KB of SRAM. It includes a 14-bit A/D converter, 12-bit D/A converter, and a Capacitive Touch Sensing Unit (CTSU), in addition to safety and security features.

Commercial software worth over $100K which is available to developers using the Synergy Platform for no charge and with unlimited production license rights. The production-ready SSP is fully tested, maintained, and supported by Renesas.