Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_11657
Lead Count (#):48
Pkg. Dimensions (mm):7 x 7 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0025
Pb (Lead) FreeYes

Product Attributes

Program Memory (KB)64
Data Flash (KB)4
SRAM16 KB
Lead Count (#)48
Operating Voltage Range (V)1.6 - 5.5
Operating Freq (Max) (MHz)32
DAC12-bit x 1-ch
I/O Ports35
CAN (ch)1
SafetyYes
Security & EncryptionUnique ID, TRNG, AES(128/256)
Family NameSynergy
DMANo
EthernetNo
MOQ1
Moisture Sensitivity Level (MSL)3
Assembly LocationCHINA
Wafer Fab LocationJAPAN
10-Bit A/D Converter (ch)0
10-Bit D/A Converter (ch) (#)0
12-Bit A/D Converter (ch)0
12-Bit D/A Converter (ch)1
12-Bit Timer (ch)0
14-Bit A/D Converter (ch)14
16-Bit A/D Converter (ch)0
16-Bit D/A Converter (ch)0
16-Bit Timer (ch) (#)6
24-Bit Sigma-Delta A/D Converter (ch)0
2D Drawing EngineNo
32-Bit High Res Timer (ch)0
32-Bit Timer (ch)1
3D GPUNo
8-Bit D/A Converter (ch)0
8-Bit Timer (ch)0
ADC14-bit x 14-ch
AcceleratorNo
Analog Comparator (ch)2
Asynchronous General Purpose Timer (ch)2
Asynchronous General Purpose Timer / Interval Timer (ch)2
Bit Length32
CAN-FD (ch)0
CPUM0+
CPU ArchitectureArm
Camera I/F (Parallel)No
Capacitive Touch Sensing Unit (ch)23
Carrier TypeBulk (Tray)
DMA (ch)0
DMAC or DTCDTC
DRAM I/FNo
DTC (ch)0
Debug InterfaceSWD
ECC SRAMNo
EtherCat (ch) (#)0
Ethernet (ch)0
Ethernet speedNo
External Interrupt Pins (#)8
External Memory Bus (bit)No
Family NameSynergy MCU
Floating Point UnitNo
Graphics LCD ControllerNo
Group NameS124
Group NameS124
High Resolution Output TimerNo
High-Speed Analog Comparator (ch)0
I2C (#)2
I3C (ch)0
Image CodecNo
IrDANo
LIN (#)0
LVD or PVDYes
Lead CompliantYes
Length (mm)7
Longevity2036 Dec
Low-Power Analog Comparator (ch)0
MIPI Interfaces (CSI) (ch)0
MIPI Interfaces (DSI) (ch)0
Main CPUARM Cortex-M0+
NPUNo
Number of Supply Voltage(s) (#)1
OPAMP (ch) (#)0
OSPI (ch)0
On-chip OscillatorYes
PCI Express (generation and ch)No
PGA (ch)0
PWM Output (pin#)14
Pb (Lead) FreeYes
Pitch (mm)0.5
Pkg. Dimensions (mm)7 x 7 x 1.7
Pkg. TypeLQFP
Power-On ResetYes
Price (USD)$3.125
QSPI (ch)0
RAM (KB)16
RTCYes
Replacement ProductR7FS124763A01CFL#BA1
Replacement RemarkSwitch to full carton products
SCI or UART (ch)3
SDHI (ch)0
SPI (ch)2
SSI (ch)0
Security128-bit Unique ID TRNG AES(128/256)
Segment LCD ControllerNo
Series NameS1
Standby operable timerYes
Sub CPUNo
Sub-clock (32.768 kHz)Yes
Suggested KitsDK-S124
Supply Voltage (V)1.6 - 5.5
Tape & ReelNo
Temp. Range (°C)Ta = -40 to +105
Temperature Sensor (ch) (#)1
Thickness (mm)1.7
TimerAsynchronous Timer x 2ch, 16-bit x 6-ch, 32-bit x 1-ch
USB FS (host ch/device ch)( 0 / 1 )
USB HS (host ch/device ch)( 0 / 0 )
USB Ports (#)1
USB SS (host ch/device ch)( 0 / 0 )
USBFS (ch)1
USBHS (ch)0
Watchdog Timer (ch)2
Width (mm)7
WirelessNo

Description

Uniquely suited for simple battery-operated sensing applications that require low power operation modes and fast wake-up times, the S124 MCU Group has 128KB of flash memory and 16KB of SRAM. It includes a 14-bit A/D converter, 12-bit D/A converter, and a Capacitive Touch Sensing Unit (CTSU), in addition to safety and security features.

Commercial software worth over $100K which is available to developers using the Synergy Platform for no charge and with unlimited production license rights. The production-ready SSP is fully tested, maintained, and supported by Renesas.