| CAD Model: | View CAD Model |
| Pkg. Type: | WFLGA |
| Pkg. Code: | pkg_11857 |
| Lead Count (#): | 36 |
| Pkg. Dimensions (mm): | 4 x 4 x 0.76 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | 3A991.a.2 |
| HTS (US) | 8542.31.0025 |
| RoHS (R7FS124762A01CLM#AC1) | EnglishJapanese |
| Pb (Lead) Free | Yes |
| Program Memory (KB) | 64 |
| Data Flash (KB) | 4 |
| SRAM | 16 KB |
| Lead Count (#) | 36 |
| Operating Voltage Range (V) | 1.6 - 5.5 |
| Operating Freq (Max) (MHz) | 32 |
| DAC | 12-bit x 1-ch |
| I/O Ports | 25 |
| CAN (ch) | 1 |
| Safety | Yes |
| Security & Encryption | 128-bit Unique ID, TRNG, AES128, AES256 |
| Family Name | Synergy MCU |
| DMA | No |
| Ethernet | No |
| MOQ | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| 10-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 1 |
| 12-Bit Timer (ch) | 0 |
| 14-Bit A/D Converter (ch) | 11 |
| 16-Bit A/D Converter (ch) | 0 |
| 16-Bit Timer (ch) (#) | 4 |
| 32-Bit High Res Timer (ch) | 0 |
| 32-Bit Timer (ch) | 1 |
| 8-Bit D/A Converter (ch) | 0 |
| 8-Bit Timer (ch) | 0 |
| ADC | 14-bit x 11-ch |
| Asynchronous General Purpose Timer (ch) | 2 |
| CAN-FD (ch) | 0 |
| CPU | M0+ |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Carrier Type | Tray |
| DTC (ch) | 0 |
| EtherCat (ch) (#) | 0 |
| Ethernet (ch) | 0 |
| Family Name | Synergy MCU |
| Group Name | S124 |
| Group Name | S124 |
| High-Speed Analog Comparator (ch) | 0 |
| I3C (ch) | 0 |
| IrDA | No |
| LVD or PVD | Yes |
| Lead Compliant | Yes |
| Length (mm) | 4 |
| Low-Power Analog Comparator (ch) | 0 |
| PWM Output (pin#) | 0 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 4 x 4 x 0.76 |
| Pkg. Type | WFLGA |
| Price (USD) | $2.257 |
| RAM (KB) | 16 |
| RTC | No |
| SCI or UART (ch) | 3 |
| SSI (ch) | 0 |
| Security | 128-bit Unique ID TRNG AES(128/256) |
| Series Name | S1 |
| Suggested Kits | DK-S124,DK-S124 |
| Supply Voltage (V) | 1.6 - 5.5 |
| Tape & Reel | No |
| Temp. Range (°C) | Ta = -40 to +85 |
| Thickness (mm) | 0.76 |
| Timer | Asynchronous Timer x 2ch, 16-bit x 4-ch, 32-bit x 1-ch |
| USBFS (ch) | 1 |
| USBHS (ch) | 0 |
| Watchdog Timer (ch) | 1 |
| Width (mm) | 4 |
Uniquely suited for simple battery-operated sensing applications that require low power operation modes and fast wake-up times, the S124 MCU Group has 128KB of flash memory and 16KB of SRAM. It includes a 14-bit A/D converter, 12-bit D/A converter, and a Capacitive Touch Sensing Unit (CTSU), in addition to safety and security features.
Commercial software worth over $100K which is available to developers using the Synergy Platform for no charge and with unlimited production license rights. The production-ready SSP is fully tested, maintained, and supported by Renesas.