Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:FCBGA
Pkg. Code:pkg_20143
Lead Count (#):840
Pkg. Dimensions (mm):15 x 15 x 2.3
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0050
RoHS (R9A09G056N41GBG#BC0)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Carrier TypeFull Carton (Tray)
Family NameRZ
Series NameRZ/V
Group NameV2N
CPU ArchitectureArm
Main CPUCortex-A55 x 4
Sub CPUCortex-M33
Floating Point UnitDouble/Single/Half
Bit Length64
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)1536
ECC SRAMYes
Lead Count (#)840
Pkg. TypeFCBGA
Pitch (mm)0.5
Pkg. Dimensions (mm)15 x 15 x 2.3
Number of Supply Voltage(s) (#)7
Supply Voltage (V)3.135 - 3.465
I/O Ports86
DMAC or DTCDMAC
DMA (ch)80
Temperature Sensor (ch) (#)2
Power-On ResetNo
Watchdog Timer (ch)4
External Memory Bus (bit)32
DRAM I/FLPDDR4-3200, LPDDR4X-3200 (32-bit)
NPUYes
3D GPUNo
AcceleratorDRP-AI3
MOQ720
Temp. Range (°C)Tj = -40 to +125
External Interrupt Pins (#)16
LVD or PVDNo
Operating Freq (Max) (MHz)1800
Operating Freq of Sub CPU (Max)200
Sub-clock (32.768 kHz)No
On-chip OscillatorYes
Ethernet speed10M/100M/1G
Ethernet (ch)2
EtherCat (ch) (#)0
USB Ports (#)2
USB FS (host ch/device ch)( 2 / 1 )
USB HS (host ch/device ch)( 2 / 1 )
USB SS (host ch/device ch)( 1 / 0 )
PCI Express (generation and ch)PCIe (Gen3.0 2Lane) x 1 ch
SCI or UART (ch)10
SPI (ch)3
QSPI (ch)1
OSPI (ch)1
I2C (#)9
I3C (ch)1
CAN (ch)0
CAN-FD (ch)6
WirelessNo
IrDANo
LIN (#)0
SDHI (ch)3
High Resolution Output TimerNo
PWM Output (pin#)0
32-Bit Timer (ch)32
16-Bit Timer (ch) (#)0
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)24
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)1
MIPI Interfaces (CSI) (ch)2
Camera I/F (Parallel)No
Image CodecH.264/H.265
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Security & EncryptionNo
Debug InterfaceJTAG
Moisture Sensitivity Level (MSL)3
Assembly LocationTAIWAN
Wafer Fab LocationUNITED STATES
12-Bit Timer (ch)0
32-Bit High Res Timer (ch)0
ADC12bit x 24-ch
ApplicationVision-AI
Asynchronous General Purpose Timer (ch)16
Bit Size64
CPUCortex-A55 x 4 + Cortex-M33 x 1
DMAYes
Delta-Sigma A/D ConverterNo
Ethernet10/100M/1G
Family NameRZ
Group NameV2N
High-Speed Analog Comparator (ch)0
Human Machine InterfaceDisplay Function, Video in
Lead CompliantYes
Length (mm)15
Low-Power Analog Comparator (ch)0
PLLYes
Pb (Lead) FreeYes
Replacement ProductR9A09G056N41GBG#BC1
Replacement RemarkDue to the bug fix about DDR Memory Controller, We kindly request that Customer transition to the revised products.
SPI (#)3
SecurityNo
Suggested KitsRZ/V2N-EVK
Tape & ReelNo
Thickness (mm)2.3
Timer32-bit x 16-ch, 32-bit x 8-ch, 32-bit x 8-ch
UART (#)10
USBUSB3.2 Gen2x1 x 1 ch (1H), USB2.0 x 1 ch(1H/F/OTG )
USB RemarksSuperSpeed(Gen2) Support
USBFS (ch)2
USBHS (ch)2
Width (mm)15

Description

The RZ/V2N is a vision AI microprocessor (MPU) with Renesas' proprietary AI accelerator (DRP-AI3) supporting up to 15TOPS AI performance. Its CPUs are quad Arm® Cortex®-A55 (1.8GHz) and Arm Cortex-M33 (200MHz). The RZ/V2N is equipped with an ISP (Image Signal Processor) and dual-channel MIPI® CSI-2® camera interfaces for supporting dual camera signal processing, which is crucial for realizing vision systems. It is also equipped with high-speed interfaces such as PCIe® and USB 3.2, allowing for the expansion of external devices. The RZ/V2N is an ideal microprocessor for applications requiring both low power consumption and advanced AI inference, such as DMS (Driver Monitoring System), monitoring cameras, mobile robots, and more.