Skip to main content
Renesas Electronics Corporation
Vision AI MPU With Renesas DRP-AI High-efficiency AI Accelerator and OpenCV Image Processing Accelerator Enabling Real-time Object Recognition

Package Information

CAD Model:View CAD Model
Pkg. Type:FCBGA
Pkg. Code:pkg_11904
Lead Count (#):841
Pkg. Dimensions (mm):15 x 15 x 1.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0050
RoHS (R9A09G055MA3GBG#BCC)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Carrier TypeFull Carton (Tray)
Family NameRZ
Series NameRZ/V
Group NameV2MA
CPU ArchitectureArm
Main CPUCortex-A53 x 2
Sub CPUNo
Floating Point UnitDouble/Single
Bit Length64
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)1200
ECC SRAMYes
Lead Count (#)841
Pkg. TypeFCBGA
Pitch (mm)0.5
Pkg. Dimensions (mm)15 x 15 x 1.9
Number of Supply Voltage(s) (#)6
Supply Voltage (V)3.135 - 3.465
I/O Ports177
DMAC or DTCDMAC
DMA (ch)16
Temperature Sensor (ch) (#)2
Power-On ResetNo
Watchdog Timer (ch)2
External Memory Bus (bit)32
DRAM I/FLPDDR4-3200 (32-bit)
NPUYes
3D GPUNo
AcceleratorDRP-AI
MOQ1008
Temp. Range (°C)Tj = -40 to +103
External Interrupt Pins (#)8
LVD or PVDNo
Operating Freq (Max) (MHz)996
Sub-clock (32.768 kHz)No
On-chip OscillatorYes
Ethernet speed10M/100M/1G
Ethernet (ch)1
EtherCat (ch) (#)0
USB Ports (#)1
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 1 / 1 )
USB SS (host ch/device ch)( 1 / 1 )
PCI Express (generation and ch)PCIe (Gen.2.0 2Lane) x 1 ch
SCI or UART (ch)2
SPI (ch)0
QSPI (ch)0
OSPI (ch)0
I2C (#)4
I3C (ch)0
CAN (ch)0
CAN-FD (ch)0
WirelessNo
IrDANo
LIN (#)0
SDHI (ch)2
High Resolution Output TimerNo
PWM Output (pin#)0
32-Bit Timer (ch)32
16-Bit Timer (ch) (#)0
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCNo
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)0
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecH.264/H.265
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Security & EncryptionNo
Debug InterfaceJTAG
Moisture Sensitivity Level (MSL)3
Country of AssemblyTAIWAN
Country of Wafer FabricationUSA
12-Bit Timer (ch)0
32-Bit High Res Timer (ch)0
Asynchronous General Purpose Timer (ch)0
Bit Size64
CPUCortex-A53 x 2
DMAYes
Delta-Sigma A/D ConverterNo
Ethernet10/100M/1G x 1 ch
Family NameRZ
Group NameV2MA
High-Speed Analog Comparator (ch)0
Human Machine InterfaceNo
Lead CompliantYes
Length (mm)15
Low-Power Analog Comparator (ch)0
PLLYes
Pb (Lead) FreeYes
SPI (#)0
SecurityNo
Suggested KitsRZ/V2MA-EVKIT
Tape & ReelNo
Thickness (mm)1.9
Timer32-bit x 32-ch
UART (#)2
USBUSB3.1 Gen1 x 1 ch (H/F)
USB MCU/ USB ASSPUSB MCU
USB RemarksSuperSpeed(Gen1) Support
USBFS (ch)0
USBHS (ch)0
Width (mm)15

Description

DRP-AI utilizes an AI accelerator consisting of a Dynamically Reconfigurable Processor (DRP) and AI-MAC that accelerates AI inference to achieve both high-speed AI inference and low power consumption, enabling real-time image AI without heat sinks or cooling fans. In addition, the OpenCV accelerator, which takes advantage of DRP technology featuring high flexibility, enables high-speed image processing outside of AI in addition to image preprocessing for AI inference, all on a single chip.

These features enable smaller devices and lower BOM costs for vision AI applications in a wide range of embedded markets, including surveillance security, industrial automation, and healthcare.

Application Example Videos