Skip to main content
Renesas Electronics Corporation
AI Accelerator (DRP-AI), 4K-compatible Image Signal Processor (ISP), Vision-AI ASSP for Real-time Human and Object Recognition

Package Information

CAD Model:View CAD Model
Pkg. Type:FCBGA
Pkg. Code:pkg_11904
Lead Count (#):841
Pkg. Dimensions (mm):15 x 15 x 1.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0050
RoHS (R9A09G011GBG#BCC)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Carrier TypeFull Carton (Tray)
Family NameRZ
Series NameRZ/V
Group NameV2M
CPU ArchitectureArm
Main CPUCortex-A53 x 2
Sub CPUNo
Floating Point UnitDouble/Single
Bit Length64
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)1200
ECC SRAMYes
Lead Count (#)841
Pitch (mm)0.5
Pkg. Dimensions (mm)15 x 15 x 1.9
Number of Supply Voltage(s) (#)6
Supply Voltage (V)3.135 - 3.465
I/O Ports177
DMAC or DTCDMAC
DMA (ch)16
Temperature Sensor (ch) (#)2
Power-On ResetNo
Watchdog Timer (ch)2
External Memory Bus (bit)32
DRAM I/FLPDDR4-3200 (32-bit)
NPUYes
3D GPU2D Graphics Engine
AcceleratorDRP-AI
MOQ1008
Temp. Range (°C)Tj = -40 to +103
External Interrupt Pins (#)8
LVD or PVDNo
Operating Freq (Max) (MHz)996
Sub-clock (32.768 kHz)No
On-chip OscillatorYes
Ethernet speed10M/100M/1G
Ethernet (ch)1
EtherCat (ch) (#)0
USB Ports (#)1
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 1 / 1 )
USB SS (host ch/device ch)( 1 / 1 )
PCI Express (generation and ch)PCIe (Gen2.0 2Lane) x 1 ch
SCI or UART (ch)2
SPI (ch)0
QSPI (ch)0
OSPI (ch)0
I2C (#)4
I3C (ch)0
CAN (ch)0
CAN-FD (ch)0
WirelessNo
IrDANo
LIN (#)0
SDHI (ch)2
High Resolution Output TimerNo
PWM Output (pin#)0
32-Bit Timer (ch)32
16-Bit Timer (ch) (#)0
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCNo
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)20
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)1
MIPI Interfaces (CSI) (ch)2
Camera I/F (Parallel)No
Image CodecH.264/H.265
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)1
Security & EncryptionNo
Debug InterfaceJTAG
Moisture Sensitivity Level (MSL)3
Assembly LocationTAIWAN
Wafer Fab LocationUNITED STATES
12-Bit Timer (ch)0
32-Bit High Res Timer (ch)0
ADC12-bit x 20-ch
Asynchronous General Purpose Timer (ch)0
Bit Size64
CPUCortex-A53 x 2
DMAYes
Delta-Sigma A/D ConverterNo
Ethernet10/100M/1G x 1 ch
Family NameRZ
Group NameV2M
High-Speed Analog Comparator (ch)0
Human Machine InterfaceDisplay Function
Lead CompliantYes
Length (mm)15
Low-Power Analog Comparator (ch)0
MIPI Interfaces (DSI/CSI)1
PLLYes
Pb (Lead) FreeYes
Pkg. TypeFCBGA
SPI (#)0
Suggested KitsRZ/V2M-EVKIT
Tape & ReelNo
Thickness (mm)1.9
Timer32-bit x 32-ch
UART (#)2
USBUSB3.1 Gen1 x 1 ch (H/F)
USB MCU/ USB ASSPUSB MCU
USB RemarksSuperSpeed(Gen1) Support
USBFS (ch)1
USBHS (ch)1
Width (mm)15

Description

The AI hardware IP, DRP-AI, configured with DRP and AI-MAC, combines both a high-speed AI inference and low power consumption and realizes 1TOPS/W class power performance. In addition, the image signal processor (ISP) is highly robust, producing a stable image independent of the environment, allowing for a high AI recognition accuracy. With these features, the RZ/V2M realizes low power consumption, which is a challenge for embedded devices, making heat dissipation measures easier. Since heat sinks and cooling fans are no longer needed, the equipment can be miniaturized and the BOM cost can be reduced. The result is that it is ideal for vision AI applications in a wide range of embedded markets, including surveillance security, retail, office automation (OA), industrial automation, robotics, and healthcare. In addition, the RZ/V2M also features abundant high-speed communication interfaces such as USB 3.1, PCI-Express, Gigabit Ethernet, and many CPU peripheral functions, so it can also be used in a variety of applications.