Skip to main content
Integrated TSN-Compliant 3-Port Gigabit Ethernet Switch Enables Various Industrial Applications to Easily Implement Industrial Ethernet and TSN

Package Information

CAD Model: View CAD Model
Pkg. Type: LFBGA
Pkg. Code: pkg_20074
Lead Count (#): 121
Pkg. Dimensions (mm): 10 x 10 x 1.4
Pitch (mm): 0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
ECCN (US) 3A991.a.2
HTS (US) 8542.31.0050
RoHS (R9A07G084M04GBA#AC0) EnglishJapanese
Pb (Lead) Free Yes

Product Attributes

Longevity 2037 Oct
Carrier Type Bulk (Tray)
Family Name RZ
Series Name RZ/N
Group Name N2L
CPU Architecture Arm
Main CPU Cortex-R52
Sub CPU No
Floating Point Unit Double/Single
Bit Length 32
Program Memory (KB) 0
Data Flash (KB) 0
RAM (KB) 1536
ECC SRAM Yes
Lead Count (#) 121
Pkg. Type LFBGA
Pitch (mm) 0.8
Pkg. Dimensions (mm) 10 x 10 x 1.4
Number of Supply Voltage(s) (#) 3
Supply Voltage (V) 3.135 - 3.465
I/O Ports 71
DMAC or DTC DMAC
DMA (ch) 16
Temperature Sensor (ch) (#) 1
Power-On Reset No
Watchdog Timer (ch) 1
External Memory Bus (bit) 8,16
DRAM I/F SDRAM
NPU No
3D GPU No
Accelerator No
MOQ 1
Temp. Range (°C) Tj = -40 to +125
External Interrupt Pins (#) 16
LVD or PVD No
Operating Freq (Max) (MHz) 400
Sub-clock (32.768 kHz) Yes
On-chip Oscillator Yes
Ethernet speed 10M/100M/1G
Ethernet (ch) 2
EtherCat (ch) (#) 1
USB Ports (#) 1
USB FS (host ch/device ch) ( 1 / 1 )
USB HS (host ch/device ch) ( 1 / 1 )
USB SS (host ch/device ch) ( 0 / 0 )
PCI Express (generation and ch) No
SCI or UART (ch) 6
SPI (ch) 2
QSPI (ch) 1
OSPI (ch) 1
I2C (#) 3
I3C (ch) 0
CAN (ch) 0
CAN-FD (ch) 2
Wireless No
IrDA No
LIN (#) 0
SDHI (ch) 0
High Resolution Output Timer No
PWM Output (pin#) 25
32-Bit Timer (ch) 20
16-Bit Timer (ch) (#) 14
8-Bit Timer (ch) 0
Standby operable timer No
Asynchronous General Purpose Timer / Interval Timer (ch) 0
RTC Yes
16-Bit A/D Converter (ch) 0
14-Bit A/D Converter (ch) 0
12-Bit A/D Converter (ch) 0
10-Bit A/D Converter (ch) 0
24-Bit Sigma-Delta A/D Converter (ch) 0
16-Bit D/A Converter (ch) 0
12-Bit D/A Converter (ch) 0
10-Bit D/A Converter (ch) (#) 0
8-Bit D/A Converter (ch) 0
Analog Comparator (ch) 0
OPAMP (ch) (#) 0
PGA (ch) 0
Capacitive Touch Sensing Unit (ch) 0
Graphics LCD Controller No
MIPI Interfaces (DSI) (ch) 0
MIPI Interfaces (CSI) (ch) 0
Camera I/F (Parallel) No
Image Codec No
2D Drawing Engine No
Segment LCD Controller No
SSI (ch) 0
Security & Encryption Unique ID
Debug Interface JTAG/SWD
Remarks Industrial Ethernet
Moisture Sensitivity Level (MSL) 3
Country of Assembly TAIWAN
Country of Wafer Fabrication SOUTH KOREA
12-Bit Timer (ch) 0
32-Bit High Res Timer (ch) 0
Asynchronous General Purpose Timer (ch) 0
Bit Size 32
CPU Cortex-R52 x 1
DMA Yes
DTC (ch) 0
Delta-Sigma A/D Converter No
Display Function Remarks Display Function: No
Ethernet 10/100M/1G x 2 ch
Ethernet Remarks Gigabit Ethernet: 2ch or 1ch
Family Name RZ
Group Name N2L
High-Speed Analog Comparator (ch) 0
Human Machine Interface -
Lead Compliant Yes
Length (mm) 10
Low-Power Analog Comparator (ch) 0
Pb (Lead) Free Yes
Price (USD) $10.4602
SPI (#) 2
Suggested Kits RZ/N2L-RSK
Tape & Reel No
Thickness (mm) 1.4
Timer 16-bit x 8-ch, 32-bit x 18-ch, 16-bit x 6-ch, 32-bit x 2-ch
UART (#) 5
USBFS (ch) 0
USBHS (ch) 0
Width (mm) 10

Description

RZ/N2L is an Ethernet communication microprocessor (MPU) that enables customers to easily implement industrial Ethernet and TSN in various IoT and industrial applications like drives, gateways, remote IO and more. RZ/N2L has functions such as an advanced 3-port Gigabit Ethernet switch with TSN, EtherCAT® slave controller, and supports major industrial Ethernet protocols such as EtherCAT, PROFINET RT/IRT, EtherNet/IP™, and OPC UA.

RZ/N2L is optimized for network companion chip use-cases. It easily connects to existing systems through its parallel or serial host interface without requirement of major changes. The real-time protocol is managed by its Arm® Cortex®-R52 core with a maximum operating frequency of 400MHz and large on-chip RAM with ECC, unloading the application CPU. Thanks to its rich peripheral functions such as PWM timer, delta-sigma (ΔΣ) interface, ADC, and more the device also realizes applications like remote I/O, sensor-hub systems, inverter and gateway as a single chip.

A rich software support package with peripheral drivers and many application examples enables rapid evaluation and prototyping.