Skip to main content
Renesas Electronics Corporation
General-Purpose Microprocessors with Single-Core Arm Cortex-A55 (1.1GHz) CPU and Dual-Core Cortex-M33 (250MHz) CPU, Supporting Low-Power Mode and PCI Express

Package Information

CAD Model:View CAD Model
Pkg. Type:LFBGA
Pkg. Code:pkg_20105
Lead Count (#):359
Pkg. Dimensions (mm):14 x 14 x 1.4
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0050
RoHS (R9A08G045S33GBG#BC0)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Carrier TypeFull Carton (Tray)
Family NameRZ
Series NameRZ/G
Group NameG3S
CPU ArchitectureArm
Main CPUCortex-A55 x 1 + Cortex-M33 x 2
Sub CPUCortex-M33
Floating Point UnitDouble
Bit Length64
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)1024
ECC SRAMYes
Lead Count (#)359
Pkg. TypeLFBGA
Pitch (mm)0.5
Pkg. Dimensions (mm)14 x 14 x 1.4
Number of Supply Voltage(s) (#)6
Supply Voltage (V)3 - 3.6
I/O Ports82
DMAC or DTCDMAC
DMA (ch)32
Temperature Sensor (ch) (#)1
Power-On ResetNo
Watchdog Timer (ch)3
External Memory Bus (bit)16
DRAM I/FDDR4-1600, LPDDR4-1600 (16-bit)
NPUNo
3D GPUNo
AcceleratorNo
MOQ952
Temp. Range (°C)Ta = -40 to +85
External Interrupt Pins (#)8
LVD or PVDNo
Operating Freq (Max) (MHz)1100
Operating Freq of Sub CPU (Max)250
Sub-clock (32.768 kHz)No
On-chip OscillatorNo
Ethernet speed10M/100M/1G
Ethernet (ch)2
EtherCat (ch) (#)0
USB Ports (#)2
USB FS (host ch/device ch)( 2 / 2 )
USB HS (host ch/device ch)( 2 / 2 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)PCIe (Gen.2.0 1Lane) x 1 ch
SCI or UART (ch)2
SPI (ch)5
QSPI (ch)1
OSPI (ch)1
I2C (#)4
I3C (ch)1
CAN (ch)2
CAN-FD (ch)2
WirelessNo
IrDANo
LIN (#)0
SDHI (ch)3
High Resolution Output TimerNo
PWM Output (pin#)0
32-Bit Timer (ch)17
16-Bit Timer (ch) (#)8
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)8
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)4
Security & EncryptionNo
Debug InterfaceJTAG/SWD
Moisture Sensitivity Level (MSL)3
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
12-Bit Timer (ch)0
32-Bit High Res Timer (ch)0
ADC12-bit x 8-ch
Asynchronous General Purpose Timer (ch)0
Bit Size64
CPUCortex-A55 x 1 + Cortex-M33 x 2
DMAYes
Delta-Sigma A/D ConverterNo
Display Function RemarksDisplay Function: No
Ethernet10/100M/1G x 2 ch
Ethernet RemarksGigabit Ethernet: 2ch or 1ch
Family NameRZ
Group NameG3S
High-Speed Analog Comparator (ch)0
Human Machine Interface-
Lead CompliantYes
Length (mm)14
Low-Power Analog Comparator (ch)0
MIPI Interfaces (DSI/CSI)No
Pb (Lead) FreeYes
Price (USD)$14.51128
SPI (#)5
Suggested KitsRZ/G3S-EVKIT
Tape & ReelNo
Thickness (mm)1.4
Timer16-bit x 8-ch, 32-bit x 1-ch
UART (#)6
USBUSB2.0 ×2 ch (1H. 1H/F/OTG)
USBFS (ch)2
USBHS (ch)2
Width (mm)14

Description

The RZ/G3S microprocessor includes an Arm® Cortex®-A55 (1.1GHz) CPU, 16-bit LPDDR4 or DDR4 interface and low-power mode. It also has many interfaces such as PCIe, CAN FD, and 12-bit ADC, making it ideal for applications such as IoT edge applications.

As a software platform for this product, Renesas provides the Verified Linux package, which includes the Linux Kernel, middleware drivers, and basic software for this product. The Verified Linux package is verified and provided by Renesas.