| CAD Model: | View CAD Model |
| Pkg. Type: | LFBGA |
| Pkg. Code: | pkg_20105 |
| Lead Count (#): | 359 |
| Pkg. Dimensions (mm): | 14 x 14 x 1.4 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | 3A991.a.2 |
| HTS (US) | 8542.31.0050 |
| RoHS (R9A08G045S13GBG#AC0) | EnglishJapanese |
| Pb (Lead) Free | Yes |
| Carrier Type | Bulk (Tray) |
| Family Name | RZ |
| Series Name | RZ/G |
| Group Name | G3S |
| CPU Architecture | Arm |
| Main CPU | Cortex-A55 x 1 + Cortex-M33 x 1 |
| Sub CPU | Cortex-M33 |
| Floating Point Unit | Double |
| Bit Length | 64 |
| Program Memory (KB) | 0 |
| Data Flash (KB) | 0 |
| RAM (KB) | 1024 |
| ECC SRAM | Yes |
| Lead Count (#) | 359 |
| Pkg. Type | LFBGA |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 14 x 14 x 1.4 |
| Number of Supply Voltage(s) (#) | 6 |
| Supply Voltage (V) | 3 - 3.6 |
| I/O Ports | 82 |
| DMAC or DTC | DMAC |
| DMA (ch) | 32 |
| Temperature Sensor (ch) (#) | 1 |
| Power-On Reset | No |
| Watchdog Timer (ch) | 3 |
| External Memory Bus (bit) | 16 |
| DRAM I/F | DDR4-1600, LPDDR4-1600 (16-bit) |
| NPU | No |
| 3D GPU | No |
| Accelerator | No |
| MOQ | 1 |
| Temp. Range (°C) | Ta = -40 to +85 |
| External Interrupt Pins (#) | 8 |
| LVD or PVD | No |
| Operating Freq (Max) (MHz) | 1100 |
| Operating Freq of Sub CPU (Max) | 250 |
| Sub-clock (32.768 kHz) | No |
| On-chip Oscillator | No |
| Ethernet speed | 10M/100M/1G |
| Ethernet (ch) | 2 |
| EtherCat (ch) (#) | 0 |
| USB Ports (#) | 2 |
| USB FS (host ch/device ch) | ( 2 / 2 ) |
| USB HS (host ch/device ch) | ( 2 / 2 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| PCI Express (generation and ch) | PCIe (Gen2.0 1Lane) x 1 ch |
| SCI or UART (ch) | 2 |
| SPI (ch) | 5 |
| QSPI (ch) | 1 |
| OSPI (ch) | 1 |
| I2C (#) | 4 |
| I3C (ch) | 1 |
| CAN (ch) | 2 |
| CAN-FD (ch) | 2 |
| Wireless | No |
| IrDA | No |
| LIN (#) | 0 |
| SDHI (ch) | 3 |
| High Resolution Output Timer | No |
| PWM Output (pin#) | 0 |
| 32-Bit Timer (ch) | 17 |
| 16-Bit Timer (ch) (#) | 8 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | No |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 0 |
| RTC | Yes |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 8 |
| 10-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Analog Comparator (ch) | 0 |
| OPAMP (ch) (#) | 0 |
| PGA (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Graphics LCD Controller | No |
| MIPI Interfaces (DSI) (ch) | 0 |
| MIPI Interfaces (CSI) (ch) | 0 |
| Camera I/F (Parallel) | No |
| Image Codec | No |
| 2D Drawing Engine | No |
| Segment LCD Controller | No |
| SSI (ch) | 4 |
| Security & Encryption | No |
| Debug Interface | JTAG/SWD |
| Moisture Sensitivity Level (MSL) | 3 |
| Assembly Location | TAIWAN |
| Wafer Fab Location | TAIWAN |
| 12-Bit Timer (ch) | 0 |
| 32-Bit High Res Timer (ch) | 0 |
| ADC | 12-bit x 8-ch |
| Asynchronous General Purpose Timer (ch) | 0 |
| Bit Size | 64 |
| CPU | Cortex-A55 x 1 + Cortex-M33 x 1 |
| DMA | Yes |
| Delta-Sigma A/D Converter | No |
| Display Function Remarks | Display Function: No |
| Ethernet | 10/100M/1G x 2 ch |
| Ethernet Remarks | Gigabit Ethernet: 2ch or 1ch |
| Family Name | RZ |
| Group Name | G3S |
| High-Speed Analog Comparator (ch) | 0 |
| Human Machine Interface | - |
| Lead Compliant | Yes |
| Length (mm) | 14 |
| Low-Power Analog Comparator (ch) | 0 |
| MIPI Interfaces (DSI/CSI) | No |
| Pb (Lead) Free | Yes |
| Price (USD) | $15.93899 |
| SPI (#) | 5 |
| Suggested Kits | RZ/G3S-EVKIT |
| Tape & Reel | No |
| Thickness (mm) | 1.4 |
| Timer | 16-bit x 8-ch, 32-bit x 1-ch |
| UART (#) | 6 |
| USB | USB2.0 ×2 ch (1H. 1H/F/OTG) |
| USBFS (ch) | 2 |
| USBHS (ch) | 2 |
| Width (mm) | 14 |
The RZ/G3S microprocessor includes an Arm® Cortex®-A55 (1.1GHz) CPU, 16-bit LPDDR4 or DDR4 interface and low-power mode. It also has many interfaces such as PCIe, CAN FD, and 12-bit ADC, making it ideal for applications such as IoT edge applications.
As a software platform for this product, Renesas provides the Verified Linux package, which includes the Linux Kernel, middleware drivers, and basic software for this product. The Verified Linux package is verified and provided by Renesas.