Skip to main content
Renesas Electronics Corporation
General-Purpose MPU with Quad-Core CPU, and NPU for HMI Applications with High-Performance Computing

Package Information

CAD Model:View CAD Model
Pkg. Type:FCBGA
Pkg. Code:pkg_20152
Lead Count (#):625
Pkg. Dimensions (mm):21 x 21 x 2.45
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
RoHS (R9A09G047E28GBG#BC1)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Carrier TypeFull Carton (Tray)
Family NameRZ
Series NameRZ/G
Group NameG3E
CPU ArchitectureArm
Main CPUCortex-A55 x 2 + Cortex-M33 x 1
Sub CPUCortex-M33
Floating Point UnitDouble
Bit Length64
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)512
ECC SRAMYes
Lead Count (#)625
Pkg. TypeFCBGA
Pitch (mm)0.8
Pkg. Dimensions (mm)21 x 21 x 2.45
Number of Supply Voltage(s) (#)7
Supply Voltage (V)3.14 - 3.46
I/O Ports141
DMAC or DTCDMAC
DMA (ch)80
Temperature Sensor (ch) (#)1
Power-On ResetNo
Watchdog Timer (ch)4
External Memory Bus (bit)32
DRAM I/FLPDDR4-3200, LPDDR4X-3200 (32-bit)
NPUNo
3D GPUArm Mali-G52
AcceleratorVideo Codec
MOQ480
Temp. Range (°C)Tj = -40 to +125
External Interrupt Pins (#)16
LVD or PVDNo
Operating Freq (Max) (MHz)1800
Operating Freq of Sub CPU (Max)200
Sub-clock (32.768 kHz)No
On-chip OscillatorNo
Ethernet speed10M/100M/1G
Ethernet (ch)2
EtherCat (ch) (#)0
USB Ports (#)3
USB FS (host ch/device ch)( 3 / 1 )
USB HS (host ch/device ch)( 3 / 1 )
USB SS (host ch/device ch)( 1 / 0 )
PCI Express (generation and ch)PCIe (Gen3.0 2Lane) x 1 ch
SCI or UART (ch)11
SPI (ch)3
QSPI (ch)1
OSPI (ch)1
I2C (#)9
I3C (ch)1
CAN (ch)6
CAN-FD (ch)6
WirelessNo
IrDANo
LIN (#)0
SDHI (ch)3
High Resolution Output TimerNo
PWM Output (pin#)16
32-Bit Timer (ch)32
16-Bit Timer (ch) (#)0
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)8
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)1
MIPI Interfaces (CSI) (ch)1
Camera I/F (Parallel)No
Image CodecH.264/H.265
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)10
Security & EncryptionAES, RSA, ECC, SHA-1, SHA-224, SHA-256, GHASH, TRNG
Debug InterfaceJTAG/SWD
Moisture Sensitivity Level (MSL)3
Family NameRZ
Group NameG3E
Lead CompliantYes
Length (mm)21
Pb (Lead) FreeYes
Price (USD)$44.8294
Suggested KitsRZ/G3E-EVK
Tape & ReelNo
Thickness (mm)2.45
Width (mm)21

Description

RZ/G3E is a microprocessor (MPU) integrated with quad CPU and NPU in one chip, improving power efficiency, reliability, and security for human machine interface (HMI) applications. The RZ/G3E offers rich HMI functions including graphics engine (GPU), video codec, multi-screen full HD output, and Neural Processing Unit (NPU) for edge computing functions. In addition to the Cortex-A55 quad core delivering a powerful 1.8GHz to run both HMI and edge computing functions, RZ/G3E also features a Cortex-M33 core to enable low power operation. The combination of two different cores enables users to build products with both high performance and low power consumption.