Skip to main content
Renesas Electronics Corporation
General-Purpose Microprocessors with Single-Core Arm Cortex-A55 (1.0GHz) CPU and Single-Core Arm Cortex-M33 (200MHz) CPU with 2ch Gigabit Ethernet

Package Information

CAD Model:View CAD Model
Pkg. Type:LFBGA
Pkg. Code:pkg_20049
Lead Count (#):361
Pkg. Dimensions (mm):13 x 13 x 1.4
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0050
RoHS (R9A07G043U15GBG#AC0)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Carrier TypeBulk (Tray)
Family NameRZ
Series NameRZ/G
Group NameG2UL
CPU ArchitectureArm
Main CPUCortex-A55 x 1 + Cortex-M33 x 1
Sub CPUCortex-M33
Floating Point UnitDouble
Bit Length64
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)128
ECC SRAMYes
Lead Count (#)361
Pitch (mm)0.5
Pkg. Dimensions (mm)13 x 13 x 1.4
Number of Supply Voltage(s) (#)5
Supply Voltage (V)2.97 - 3.63
I/O Ports82
DMAC or DTCDMAC
DMA (ch)32
Temperature Sensor (ch) (#)1
Power-On ResetNo
Watchdog Timer (ch)2
External Memory Bus (bit)16
DRAM I/FDDR3L-1333, DDR4-1600 (16-bit)
NPUNo
3D GPUNo
AcceleratorNo
MOQ1
Temp. Range (°C)Ta = -40 to +85
External Interrupt Pins (#)8
LVD or PVDNo
Operating Freq (Max) (MHz)1000
Operating Freq of Sub CPU (Max)200
Sub-clock (32.768 kHz)No
On-chip OscillatorNo
Ethernet speed10M/100M/1G
Ethernet (ch)2
EtherCat (ch) (#)0
USB Ports (#)2
USB FS (host ch/device ch)( 2 / 2 )
USB HS (host ch/device ch)( 2 / 2 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)7
SPI (ch)3
QSPI (ch)0
OSPI (ch)1
I2C (#)4
I3C (ch)0
CAN (ch)2
CAN-FD (ch)2
WirelessNo
IrDANo
LIN (#)0
SDHI (ch)2
High Resolution Output TimerNo
PWM Output (pin#)0
32-Bit Timer (ch)4
16-Bit Timer (ch) (#)8
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCNo
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)2
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)1
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)4
Security & EncryptionSecure Boot, AES, RSA, ECC, Hash, TRNG, Arm TrustZone
Debug InterfaceJTAG/SWD
Moisture Sensitivity Level (MSL)3
Assembly LocationTAIWAN
Wafer Fab LocationKOREA
12-Bit Timer (ch)0
32-Bit High Res Timer (ch)0
ADC12-bit x 2-ch
Asynchronous General Purpose Timer (ch)0
Bit Size64
CPUCortex-A55 x 1 + Cortex-M33 x 1
DMAYes
DTC (ch)0
Delta-Sigma A/D ConverterNo
Ethernet10/100M/1G x 2 ch
Family NameRZ
Group NameG2UL
High-Speed Analog Comparator (ch)0
Human Machine InterfaceDisplay Function
Lead CompliantYes
Length (mm)13
Longevity2032 Oct
Low-Power Analog Comparator (ch)0
MIPI Interfaces (DSI/CSI)CSI-2
Pb (Lead) FreeYes
Pkg. TypeLFBGA
Price (USD)$9.99182
Suggested KitsRZ/G2UL-EVKIT
Tape & ReelNo
Thickness (mm)1.4
Timer16-bit x 8-ch
USBUSB2.0 x 2 ch (1H. 1H/F/OTG)
USB MCU/ USB ASSP-
USB Remarks-
USBFS (ch)0
USBHS (ch)0
Width (mm)13

Description

The RZ/G2UL microprocessor includes a Cortex®-A55 (1.0GHz) CPU, a 16-bit DDR3L/DDR4 interface, and a simple LCD controller. It also has many interfaces such as camera input, display output, USB 2.0, and Gbit-Ether, making it ideal for applications such as entry-level industrial gateway control and embedded devices with simple GUI capabilities.

As a software platform for this product, Renesas provides the Verified Linux Package, which includes the Linux Kernel, middleware drivers, and basic software for this product. The Verified Linux package is verified and provided by Renesas. (For other operating systems support, please contact your local sales representative or distributor).