Skip to main content
Renesas Electronics Corporation
Ultra-High Performance Microprocessors with Quad-Core Arm Cortex-A57 and Quad-Core Arm Cortex-A53 CPUs, with 3D Graphics and 4K Video Encoder/Decoder

Package Information

CAD Model:View CAD Model
Pkg. Type:FCBGA
Pkg. Code:pkg_20006
Lead Count (#):1022
Pkg. Dimensions (mm):29 x 29 x 2.95
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0050
RoHS (R8A774E0HA01BN#G6)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Carrier TypeFull Carton (Tray)
Family NameRZ
Series NameRZ/G
Group NameG2H
CPU ArchitectureArm
Main CPUCortex-A57 x 4 + Cortex-A53 x 4 + Cortex-R7 x 1
Sub CPUCortex-R7
Floating Point UnitDouble
Bit Length64
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)384
ECC SRAMNo
Lead Count (#)1022
Pitch (mm)0.8
Pkg. Dimensions (mm)29 x 29 x 2.95
Number of Supply Voltage(s) (#)6
Supply Voltage (V)3.1 - 3.5
I/O Ports156
DMAC or DTCDMAC
DMA (ch)48
Temperature Sensor (ch) (#)3
Power-On ResetNo
Watchdog Timer (ch)1
External Memory Bus (bit)64
DRAM I/FLPDDR4-3200 (32-bit) x 2
NPUNo
3D GPUPowerVR GX6650
AcceleratorVideo Codec
MOQ180
Temp. Range (°C)Ta = -40 to +85
External Interrupt Pins (#)8
LVD or PVDNo
Operating Freq (Max) (MHz)1500
Operating Freq of Sub CPU (Max)800
Sub-clock (32.768 kHz)No
On-chip OscillatorNo
Ethernet speed100M/1G
Ethernet (ch)1
EtherCat (ch) (#)0
USB Ports (#)2
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 1 / 1 )
USB SS (host ch/device ch)( 1 / 1 )
PCI Express (generation and ch)PCIe (Gen2.0 1Lane) x 2 ch
SCI or UART (ch)11
SPI (ch)4
QSPI (ch)0
OSPI (ch)1
I2C (#)7
I3C (ch)0
CAN (ch)2
CAN-FD (ch)0
WirelessNo
IrDANo
LIN (#)0
SDHI (ch)3
High Resolution Output TimerNo
PWM Output (pin#)0
32-Bit Timer (ch)19
16-Bit Timer (ch) (#)4
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCNo
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)0
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)1
Camera I/F (Parallel)No
Image CodecH.264 enc/dec, H.265 dec
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)10
Security & EncryptionAES, RSA, Hash, TRNG, Arm TrustZone, Secure Boot
Debug InterfaceJTAG/SWD
RemarksHDMI-OFF
Moisture Sensitivity Level (MSL)3
Assembly LocationJAPAN, TAIWAN
Wafer Fab LocationTAIWAN
32-Bit High Res Timer (ch)0
ADC-
Asynchronous General Purpose Timer (ch)0
Bit Size64
CPUCortex-A57 x 4 + Cortex-A53 x 4 + Cortex-R7 x 1
DMAYes
DTC (ch)0
Delta-Sigma A/D ConverterNo
Ethernet10/100M x 1 ch
Family NameRZ
Group NameG2H
Human Machine InterfaceDisplay Function
Lead CompliantYes
Length (mm)29
MIPI Interfaces (DSI/CSI)CSI-2
Pb (Lead) FreeYes
Pkg. TypeFCBGA
Price (USD)$161.7
SPI (#)4
Suggested KitsRZ/G2H-HIHOPE
Tape & ReelNo
Thickness (mm)2.95
Timer16-bit x 4-ch, 32-bit x 15-ch
UART (#)11
USBUSB3.0 ×1 ch (DRD), USB2.0 ×2 ch (1H. 1H/F/OTG)
USB MCU/ USB ASSP-
USB Remarks-
USBFS (ch)1
USBHS (ch)1
Width (mm)29

Description

Ultra-high processing performance with quad-core Arm® Cortex®-A57 (1.5GHz) and quad-core Arm Cortex-A53 (1.2GHz) CPUs, with 3D graphics and 4K video encoder/decoder.

As a software platform for this product, Renesas provides the Verified Linux Package, which includes the Linux Kernel, middleware drivers, and basic software for this product. The Verified Linux package is verified and provided by Renesas. (For Android™ and other operating systems support, please contact your local sales representative or distributor).

Android is a trademark of Google LLC.