Skip to main content
Renesas Electronics Corporation
Ultra-High Performance Microprocessors with Quad-Core Arm Cortex-A15 and Quad-Core Arm Cortex-A7 CPUs, with 3D Graphics and Video Codec Engine

Package Information

CAD Model:View CAD Model
Pkg. Type:FCBGA
Pkg. Code:pkg_11700
Lead Count (#):831
Pkg. Dimensions (mm):27 x 27 x 2.4
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0050
RoHS (R8A77420HA02BG#UA)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Carrier TypeBulk (Tray)
Family NameRZ
Series NameRZ/G
Group NameG1H
CPU ArchitectureArm
Main CPUCortex-A15 x 4 + Cortex-A7 x 4
Sub CPUNo
Floating Point UnitDouble
Bit Length32
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)332
ECC SRAMNo
Lead Count (#)831
Pitch (mm)0.8
Pkg. Dimensions (mm)27 x 27 x 2.4
Number of Supply Voltage(s) (#)3
Supply Voltage (V)3 - 3.6
I/O Ports188
DMAC or DTCDMAC
DMA (ch)30
Temperature Sensor (ch) (#)0
Power-On ResetNo
Watchdog Timer (ch)1
External Memory Bus (bit)64
DRAM I/FDDR3-1600 (32-bit) x 2
NPUNo
3D GPUPowerVR G6400
AcceleratorVideo Codec
MOQ1
Temp. Range (°C)Ta = -40 to +85
External Interrupt Pins (#)8
LVD or PVDNo
Operating Freq (Max) (MHz)1400
Operating Freq of Sub CPU (Max)780
Sub-clock (32.768 kHz)No
On-chip OscillatorNo
Ethernet speed10M/100M
Ethernet (ch)1
EtherCat (ch) (#)0
USB Ports (#)2
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 1 / 1 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)PCIe (Gen2.0 1Lane) x 1 ch
SCI or UART (ch)18
SPI (ch)3
QSPI (ch)0
OSPI (ch)1
I2C (#)8
I3C (ch)0
CAN (ch)2
CAN-FD (ch)0
WirelessNo
IrDANo
LIN (#)0
SDHI (ch)3
High Resolution Output TimerNo
PWM Output (pin#)0
32-Bit Timer (ch)14
16-Bit Timer (ch) (#)4
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCNo
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)0
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecH.264 enc/dec
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)10
Security & EncryptionNo
Debug InterfaceJTAG/SWD
Moisture Sensitivity Level (MSL)3
Assembly LocationJAPAN
Wafer Fab LocationTAIWAN
12-Bit Timer (ch)0
32-Bit High Res Timer (ch)0
ADC-
Asynchronous General Purpose Timer (ch)0
Bit Size32
CPUCortex-A15 x 4 + Cortex-A7 x 4
DMAYes
DTC (ch)0
Delta-Sigma A/D ConverterNo
Ethernet10/100M x 1 ch
Family NameRZ
Group NameG1H
High-Speed Analog Comparator (ch)0
Human Machine InterfaceDisplay Function
Lead CompliantYes
Length (mm)27
Low-Power Analog Comparator (ch)0
MIPI Interfaces (DSI/CSI)No
Pb (Lead) FreeYes
Pkg. TypeFCBGA
Price (USD)$121.6145
SPI (#)1
Suggested KitsRZ/G1H-Qseven
Tape & ReelNo
Thickness (mm)2.4
Timer16-bit x 4-ch, 32-bit x 12-ch
UART (#)11
USBUSB3.0 x 1 ch (H), USB2.0 x 3 ch (2H. 1H/F)
USB MCU/ USB ASSP-
USB Remarks-
USBFS (ch)1
USBHS (ch)2
Width (mm)27

Description

The RZ/G1H is Renesas' top-class performance device for general-purpose applications. It is equipped with a quad-core Cortex®-A15 (1.4GHz) and Cortex®-A7 (780MHz) CPU, a DDR interface with two channels of 32-bit DDR3 bus, a 3D graphics engine (PowerVR G6400) as a dedicated hardware engine, and two dedicated channels of hardware supporting encoding and decoding of full high-definition video. This high-spec processor is also equipped with high-speed USB 3.0, PCI Express, and SATA interfaces and other comprehensive peripheral functions. The high performance of the RZ/G1H allows it to carry out image processing that requires high processing capabilities, such as image recognition and authentication, and multiple video processing.