Skip to main content
Renesas Electronics Corporation
High-Performance Microprocessors with 1.0GHz Dual-Core Arm Cortex-A7 CPUs, with 3D Graphics and Video Codec Engine

Package Information

CAD Model:View CAD Model
Pkg. Type:FCBGA
Pkg. Code:pkg_11869
Lead Count (#):501
Pkg. Dimensions (mm):21 x 21 x 2.4
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0050
RoHS (R8A77470HA02BG#U0)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Carrier TypeBulk (Tray)
Family NameRZ
Series NameRZ/G
Group NameG1C
CPU ArchitectureArm
Main CPUCortex-A7 x 2
Sub CPUNo
Floating Point UnitDouble
Bit Length32
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)332
ECC SRAMNo
Lead Count (#)501
Pitch (mm)0.8
Pkg. Dimensions (mm)21 x 21 x 2.4
Number of Supply Voltage(s) (#)3
Supply Voltage (V)3 - 3.6
I/O Ports156
DMAC or DTCDMAC
DMA (ch)30
Temperature Sensor (ch) (#)0
Power-On ResetNo
Watchdog Timer (ch)1
External Memory Bus (bit)32
DRAM I/FDDR3-1000 (32-bit)
NPUNo
3D GPUPowerVR SGX531
AcceleratorVideo Codec
MOQ1
Temp. Range (°C)Ta = -40 to +85
External Interrupt Pins (#)8
LVD or PVDNo
Operating Freq (Max) (MHz)1000
Sub-clock (32.768 kHz)No
On-chip OscillatorNo
Ethernet speed10M/100M
Ethernet (ch)0
EtherCat (ch) (#)0
USB Ports (#)2
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 1 / 1 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)18
SPI (ch)3
QSPI (ch)0
OSPI (ch)1
I2C (#)5
I3C (ch)0
CAN (ch)2
CAN-FD (ch)0
WirelessNo
IrDANo
LIN (#)0
SDHI (ch)3
High Resolution Output TimerNo
PWM Output (pin#)0
32-Bit Timer (ch)14
16-Bit Timer (ch) (#)4
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCNo
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)0
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecH.264 enc/dec
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)10
Security & EncryptionNo
Debug InterfaceJTAG/SWD
Moisture Sensitivity Level (MSL)3
12-Bit Timer (ch)0
32-Bit High Res Timer (ch)0
ADC-
Asynchronous General Purpose Timer (ch)0
Bit Size32
CPUCortex-A7 x 2
DMAYes
DTC (ch)0
Delta-Sigma A/D ConverterNo
Ethernet10/100M x 1 ch
Family NameRZ
Group NameG1C
High-Speed Analog Comparator (ch)0
Human Machine InterfaceDisplay Function
Lead CompliantYes
Length (mm)21
Low-Power Analog Comparator (ch)0
MIPI Interfaces (DSI/CSI)No
Pb (Lead) FreeYes
Pkg. TypeFCBGA
SPI (#)2
Suggested KitsRZ/G1C SBC
Tape & ReelNo
Thickness (mm)2.4
Timer32-bit x 12-ch
UART (#)9
USBUSB2.0 ×2 ch (H/F)
USB MCU/ USB ASSP-
USB Remarks-
USBFS (ch)0
USBHS (ch)0
Width (mm)21

Description

RZ/G1C embedded processors are equipped with a 3D graphics engine (PowerVR SGX531 at 260 MHz) and support full high-definition video encoding and decoding, making them ideal for human-machine interface (HMI) applications.