Skip to main content
Renesas Electronics Corporation
General-purpose Microprocessors with RISC-V CPU Core (Andes AX45MP Single) (1.0 GHz) with 2ch Gigabit Ethernet

Package Information

CAD Model:View CAD Model
Pkg. Type:LFBGA
Pkg. Code:pkg_20072
Lead Count (#):266
Pkg. Dimensions (mm):11 x 11 x 1.4
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0050
RoHS (R9A07G043F04GBG#BC0)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Carrier TypeFull Carton (Tray)
Family NameRZ
Series NameRZ/G
Group NameFive
CPU ArchitectureRISC-V
Main CPURISC-V (AX45MP Single)
Sub CPUNo
Floating Point UnitDouble
Bit Length64
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)128
ECC SRAMYes
Lead Count (#)266
Pitch (mm)0.5
Pkg. Dimensions (mm)11 x 11 x 1.4
Number of Supply Voltage(s) (#)5
Supply Voltage (V)2.97 - 3.63
I/O Ports65
DMAC or DTCDMAC
DMA (ch)32
Temperature Sensor (ch) (#)1
Power-On ResetNo
Watchdog Timer (ch)1
External Memory Bus (bit)16
DRAM I/FDDR3L-1333, DDR4-1600 (16-bit)
NPUNo
3D GPUNo
AcceleratorNo
MOQ1408
Temp. Range (°C)Ta = -40 to +85
External Interrupt Pins (#)8
LVD or PVDNo
Operating Freq (Max) (MHz)1000
Sub-clock (32.768 kHz)No
On-chip OscillatorNo
Ethernet speed10M/100M/1G
Ethernet (ch)1
EtherCat (ch) (#)0
USB Ports (#)2
USB FS (host ch/device ch)( 2 / 2 )
USB HS (host ch/device ch)( 2 / 2 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)7
SPI (ch)3
QSPI (ch)0
OSPI (ch)1
I2C (#)4
I3C (ch)0
CAN (ch)2
CAN-FD (ch)2
WirelessNo
IrDANo
LIN (#)0
SDHI (ch)2
High Resolution Output TimerNo
PWM Output (pin#)0
32-Bit Timer (ch)4
16-Bit Timer (ch) (#)8
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCNo
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)2
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)4
Security & EncryptionSecure Boot, AES, RSA, ECC, Hash, TRNG
Debug InterfaceJTAG/SWD
Moisture Sensitivity Level (MSL)3
Assembly LocationTAIWAN
Wafer Fab LocationKOREA
12-Bit Timer (ch)0
32-Bit High Res Timer (ch)0
ADC12-bit x 2-ch
Asynchronous General Purpose Timer (ch)0
Bit Size64
CPURISC-V (AX45MP Single)
DMAYes
DTC (ch)0
Delta-Sigma A/D ConverterNo
Display Function RemarksDisplay Function: No
Ethernet10/100M/1G x 1 ch
Ethernet RemarksGigabit Ethernet: 2ch or 1ch
Family NameRZ
Group NameFive
High-Speed Analog Comparator (ch)0
Human Machine Interface-
Lead CompliantYes
Length (mm)11
Longevity2033 May
Low-Power Analog Comparator (ch)0
MIPI Interfaces (DSI/CSI)No
Pb (Lead) FreeYes
Pkg. TypeLFBGA
Suggested KitsRZ/Five-EVKIT
Tape & ReelNo
Thickness (mm)1.4
Timer16-bit x 8-ch
USBUSB2.0 x 2 ch (1H. 1H/F/OTG)
USB MCU/ USB ASSP-
USB Remarks-
USBFS (ch)0
USBHS (ch)0
Width (mm)11

Description

The RZ/Five microprocessor includes a RISC-V CPU Core (AX45MP Single) 1.0 GHz, 16-bit DDR3L/DDR4 interface. And it also has many interfaces such as Gbit-Ether, CAN, and USB 2.0, making it ideal for applications such as entry-class social infrastructure gateway control and industrial gateway control.

There are two package options. Please refer to the RZ/Five Overview for the differences in the functions supported by each.
13 x 13 mm Package Part Number: R9A07G043F01GBG#BC0
11 x 11 mm Package Part Number: R9A07G043F00GBG#BC0

The RZ/Five 13 x 13 mm package is also pin compatible with the RZ/G2UL (Type 1).