Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:LFBGA
Pkg. Code:pkg_20129
Lead Count (#):244
Pkg. Dimensions (mm):17 x 17 x 1.4
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
RoHS (R9A07G066M04GBG#BC1)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Replacement RemarkUnder development
Carrier TypeFull Carton (Tray)
Family NameRZ
Series NameRZ/A
Group NameA3M
CPU ArchitectureArm
Main CPUCortex-A55
Sub CPUNo
Floating Point UnitDouble/Single
Bit Length64
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)131072KB
ECC SRAMYes
Lead Count (#)244
Pkg. TypeLFBGA
Pitch (mm)0.8
Pkg. Dimensions (mm)17 x 17 x 1.4
Number of Supply Voltage(s) (#)4
Supply Voltage (V)2.97 - 3.63
I/O Ports70
DMAC or DTCDMAC
DMA (ch)16
Temperature Sensor (ch) (#)1
Power-On ResetNo
Watchdog Timer (ch)1
External Memory Bus (bit)No
DRAM I/FNo
NPUNo
3D GPUNo
AcceleratorNo
MOQ720
Temp. Range (°C)Ta = -40 to +85
External Interrupt Pins (#)78
LVD or PVDNo
Operating Freq (Max) (MHz)1000
Sub-clock (32.768 kHz)No
On-chip OscillatorNo
Ethernet speedNo
EtherCat (ch) (#)0
USB Ports (#)1
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 1 / 1 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)7
SPI (ch)2
QSPI (ch)1
OSPI (ch)0
I2C (#)2
I3C (ch)0
CAN (ch)0
CAN-FD (ch)0
WirelessNo
IrDANo
LIN (#)0
SDHI (ch)1
High Resolution Output TimerNo
PWM Output (pin#)28
32-Bit Timer (ch)1
16-Bit Timer (ch) (#)8
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)3
RTCNo
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)0
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerYes
MIPI Interfaces (DSI) (ch)1
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineYes
Segment LCD ControllerNo
SSI (ch)1
Security & EncryptionNo
Debug InterfaceJTAG/SWD
Moisture Sensitivity Level (MSL)3
Family NameRZ
Group NameA3M
Lead CompliantYes
Length (mm)17
Pb (Lead) FreeYes
Suggested KitsEK-RZ/A3M
Tape & ReelNo
Thickness (mm)1.4
Width (mm)17

Description

The 64-bit RZ/A3M microprocessors (MPUs) integrate the high-performance 1GHz Arm® - Cortex®-A55 core with built-in 128MB DDR3L memory and graphics peripheral functions optimized for the diverse graphics and human machine interface (HMI) requirements in both consumer and industrial segments. They include features such as high-resolution graphics LCD controller with parallel RGB and 4-lane MIPI-DSI interfaces to display panels, 2D graphics drawing engine, SPI NAND Flash, and SPI NOR Flash support for large-size programs. All these features are packed in a 244-pin LFBGA package that is ideal for 2-layer board design, serving the needs of higher functionality and a broad range of HMI/graphics applications including real-time plot, smooth sprite animation, USB camera capture, and more. The support for RTOS allows systems to instantly start up in less than a second after boot-up. This feature is ideal for systems requiring a fast response time.