| CAD Model: | View CAD Model |
| Pkg. Type: | LFBGA |
| Pkg. Code: | pkg_20129 |
| Lead Count (#): | 244 |
| Pkg. Dimensions (mm): | 17 x 17 x 1.4 |
| Pitch (mm): | 0.8 |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | 3A991.a.2 |
| HTS (US) | 8542.31.0050 |
| RoHS (R9A07G066M04GBG#AC0) | EnglishJapanese |
| Pb (Lead) Free | Yes |
| Replacement Product | R9A07G066M04GBG#AC1 |
| Replacement Remark | #AC1 is the recommended replacement |
| Carrier Type | Bulk (Tray) |
| Family Name | RZ |
| Series Name | RZ/A |
| Group Name | A3M |
| CPU Architecture | Arm |
| Main CPU | Cortex-A55 |
| Sub CPU | No |
| Floating Point Unit | Double/Single |
| Bit Length | 64 |
| Program Memory (KB) | 0 |
| Data Flash (KB) | 0 |
| RAM (KB) | 131072KB |
| ECC SRAM | Yes |
| Lead Count (#) | 244 |
| Pkg. Type | LFBGA |
| Pitch (mm) | 0.8 |
| Pkg. Dimensions (mm) | 17 x 17 x 1.4 |
| Number of Supply Voltage(s) (#) | 4 |
| Supply Voltage (V) | 2.97 - 3.63 |
| I/O Ports | 70 |
| DMAC or DTC | DMAC |
| DMA (ch) | 16 |
| Temperature Sensor (ch) (#) | 1 |
| Power-On Reset | No |
| Watchdog Timer (ch) | 1 |
| External Memory Bus (bit) | No |
| DRAM I/F | No |
| NPU | No |
| 3D GPU | No |
| Accelerator | No |
| MOQ | 1 |
| Temp. Range (°C) | Ta = -40 to +85 |
| External Interrupt Pins (#) | 78 |
| LVD or PVD | No |
| Operating Freq (Max) (MHz) | 1000 |
| Sub-clock (32.768 kHz) | No |
| On-chip Oscillator | No |
| Ethernet speed | No |
| Ethernet (ch) | 0 |
| EtherCat (ch) (#) | 0 |
| USB Ports (#) | 1 |
| USB FS (host ch/device ch) | ( 0 / 0 ) |
| USB HS (host ch/device ch) | ( 1 / 1 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| PCI Express (generation and ch) | No |
| SCI or UART (ch) | 7 |
| SPI (ch) | 2 |
| QSPI (ch) | 1 |
| OSPI (ch) | 0 |
| I2C (#) | 2 |
| I3C (ch) | 0 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 0 |
| Wireless | No |
| IrDA | No |
| LIN (#) | 0 |
| SDHI (ch) | 1 |
| High Resolution Output Timer | No |
| PWM Output (pin#) | 28 |
| 32-Bit Timer (ch) | 1 |
| 16-Bit Timer (ch) (#) | 8 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | No |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 3 |
| RTC | No |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 0 |
| 10-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Analog Comparator (ch) | 0 |
| OPAMP (ch) (#) | 0 |
| PGA (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Graphics LCD Controller | Yes |
| MIPI Interfaces (DSI) (ch) | 1 |
| MIPI Interfaces (CSI) (ch) | 0 |
| Camera I/F (Parallel) | No |
| Image Codec | No |
| 2D Drawing Engine | Yes |
| Segment LCD Controller | No |
| SSI (ch) | 1 |
| Security & Encryption | No |
| Debug Interface | JTAG/SWD |
| Moisture Sensitivity Level (MSL) | 3 |
| Assembly Location | TAIWAN |
| Wafer Fab Location | KOREA |
| Family Name | RZ |
| Group Name | A3M |
| Lead Compliant | Yes |
| Length (mm) | 17 |
| Pb (Lead) Free | Yes |
| Price (USD) | $18.443 |
| Suggested Kits | EK-RZ/A3M |
| Tape & Reel | No |
| Thickness (mm) | 1.4 |
| Width (mm) | 17 |
The 64-bit RZ/A3M microprocessors (MPUs) integrate the high-performance 1GHz Arm® - Cortex®-A55 core with built-in 128MB DDR3L memory and graphics peripheral functions optimized for the diverse graphics and human machine interface (HMI) requirements in both consumer and industrial segments. They include features such as high-resolution graphics LCD controller with parallel RGB and 4-lane MIPI-DSI interfaces to display panels, 2D graphics drawing engine, SPI NAND Flash, and SPI NOR Flash support for large-size programs. All these features are packed in a 244-pin LFBGA package that is ideal for 2-layer board design, serving the needs of higher functionality and a broad range of HMI/graphics applications including real-time plot, smooth sprite animation, USB camera capture, and more. The support for RTOS allows systems to instantly start up in less than a second after boot-up. This feature is ideal for systems requiring a fast response time.