Skip to main content
Renesas Electronics Corporation
Image Processing RTOS MPU with DRP and 4MB of On-chip RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:LFBGA
Pkg. Code:pkg_8784
Lead Count (#):256
Pkg. Dimensions (mm):11 x 11 x 1.4
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0050
RoHS (R7S921051VCBG#AC0)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Carrier TypeBulk (Tray)
Family NameRZ
Series NameRZ/A
Group NameA2M
CPU ArchitectureArm
Main CPUCortex-A9
Sub CPUNo
Floating Point UnitDouble/Single
Bit Length32
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)4096
ECC SRAMNo
Lead Count (#)256
Pitch (mm)0.5
Pkg. Dimensions (mm)11 x 11 x 1.4
Number of Supply Voltage(s) (#)3
Supply Voltage (V)3 - 3.6
I/O Ports115
DMAC or DTCDMAC
DMA (ch)16
Temperature Sensor (ch) (#)0
Power-On ResetYes
Watchdog Timer (ch)1
External Memory Bus (bit)16
DRAM I/FOctaRAM/HyperRAM
NPUNo
3D GPUNo
AcceleratorDRP
MOQ1
Temp. Range (°C)Ta = -40 to +85
External Interrupt Pins (#)40
LVD or PVDNo
Operating Freq (Max) (MHz)528
Sub-clock (32.768 kHz)No
On-chip OscillatorNo
Ethernet speed10M/100M
Ethernet (ch)2
EtherCat (ch) (#)0
USB Ports (#)2
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 2 / 2 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)5
SPI (ch)3
QSPI (ch)1
OSPI (ch)1
I2C (#)4
I3C (ch)0
CAN (ch)2
CAN-FD (ch)2
WirelessNo
IrDAYes
LIN (#)0
SDHI (ch)2
High Resolution Output TimerNo
PWM Output (pin#)40
32-Bit Timer (ch)4
16-Bit Timer (ch) (#)8
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)8
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerYes
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)1
Camera I/F (Parallel)24-bit
Image CodecJPEG
2D Drawing EngineYes
Segment LCD ControllerNo
SSI (ch)4
Security & EncryptionNo
Debug InterfaceJTAG/SWD
Moisture Sensitivity Level (MSL)3
Assembly LocationJAPAN
Wafer Fab LocationTAIWAN
12-Bit Timer (ch)0
32-Bit High Res Timer (ch)0
ADC12-bit x 8-ch
Asynchronous General Purpose Timer (ch)0
Bit Size32
CPUCortex-A9 x 1
DMAYes
Delta-Sigma A/D ConverterNo
Ethernet10/100M x 2 ch
Family NameRZ
Group NameA2M
High-Speed Analog Comparator (ch)0
Human Machine InterfaceDisplay Function
Lead CompliantYes
Length (mm)11
Longevity2031 Mar
Low-Power Analog Comparator (ch)0
PLLYes
Pb (Lead) FreeYes
Pkg. TypeLFBGA
Price (USD)$16.43966
SPI (#)3
Suggested KitsRZ/A2M-EVKIT
Tape & ReelNo
Thickness (mm)1.4
Timer16-bit x 8-ch, 32-bit x 9-ch
UART (#)7
USBUSB2.0 ×2 ch (H/F/OTG)
USB MCU/ USB ASSPUSB MCU
USB RemarksLow-speed Support (Host only)
USBFS (ch)1
USBHS (ch)1
Width (mm)11

Description

RZ/A2M can be used in applications that require an advanced HMI infrastructure and ecosystem as well superior acceleration technology for innovative embedded artificial intelligence, computer vision and image processing use cases.

DRP Technology and Applications
Get Started Using RZ/A2M