Skip to main content
Renesas Electronics Corporation
LTE Cat-M1 Cellular IoT Module for Global Deployment

Package Information

CAD Model:View CAD Model
Pkg. Type:MODULE
Pkg. Code:ML0100AA
Lead Count (#):100
Pkg. Dimensions (mm):17.0 x 16.3 x 1.85
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
RoHS (RYZ024A000FZ00#HD0)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMODULE
Carrier TypeReel
MOQ1000
Moisture Sensitivity Level (MSL)3
Comm. InterfaceDual (U) SIM, UART(4x High-Speed with flow control), RING, WAKE
Device FunctionsSQN3430 Cat-M1/NB1/NB2 baseband, Dual band RF front end, Memory
Input Supply Range (V)2.2 - 5.5
Lead CompliantNo
Lead Count (#)100
Length (mm)17
Pb (Lead) FreeYes
Pb Free Categorye4 Au
Pitch (mm)0.8
Pkg. Dimensions (mm)17.0 x 16.3 x 1.85
Price (USD)$16.86592
PublishedNo
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Reel Size (in)13
Tape & ReelYes
Target applicationsCat-M1/NB1/NM2 UE Specifications (3GPP E-UTRA)
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.85
Width (mm)16.3

Description

The Renesas RYZ024A module is an all-in-one LTE module supporting category M1 which is upgradable to NB1/NB2 with worldwide deployment and roaming capability.

The module comprises an LTE Cat-M1/NB1/NB2 platform and all other elements necessary for a complete LTE modem system. These include an LTE-optimized transceiver, a single complete RF front-end to support LTE Cat-M1/NB bands worldwide, and key interfaces, all in a single compact LGA package. The RYZ024A module includes a carrier-proven LTE Cat-M1 protocol stack and a comprehensive software infrastructure.