Skip to main content
Renesas Electronics Corporation
LTE Cat-M1 Cellular IoT Module

Package Information

CAD Model:View CAD Model
Pkg. Type:MODULE
Pkg. Code:MOD0
Lead Count (#):108
Pkg. Dimensions (mm):21.35 x 20.25 x 1.69
Pitch (mm):1.2

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
RoHS (RYZ014A000FZ00#HD0)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMODULE
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Comm. InterfaceJTAG, WAKE, USIM, 32 kHz, GPIO, UART (x3, including one reserved), RING
Device FunctionsSQN3330 Cat-M1 baseband, Dual band RF front end, Memory
Input Supply Range (V)3.1 - 5.5
Lead CompliantNo
Lead Count (#)108
Length (mm)21.35
MOQ1000
Pb (Lead) FreeYes
Pb Free Categorye0
Pitch (mm)1.2
Pkg. Dimensions (mm)21.35 x 20.25 x 1.69
Price (USD)$15.32377
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Tape & ReelYes
Target applicationsCat-M1 UE Specifications (3GPP E-UTRA)
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.69
Width (mm)20.25

Description

The Renesas RYZ014A module is an all-in-one, single-mode LTE category M1 module with worldwide deployment and roaming capability. The module comprises an LTE Cat-M1 platform and all other elements necessary for a complete LTE Cat-M1 modem system. These include an LTE-optimized transceiver, a single complete RF front-end to support LTE Cat-M1 bands worldwide, and key interfaces, all in a single compact LGA package. The RYZ014A module also includes a carrier-proven LTE Cat-M1 protocol stack and comprehensive software.

Certifications

The RYZ014A meets multiple regional regulatory requirements. Individual certificates are available below. Refer to the RYZ014A documentation for disclaimer, precautions and more details on the certifications.

Japan radio/terminal equipment based on type certification
Implemented RYZ014A has obtained certified construction type certification (certification number: 003-200328).

Note
Certifications are only for the products and jurisdictions indicated in the certification and should not be construed as a certification for any other jurisdiction or different product.

TitleFormatDate
RYZ014A - FCC CertificatePDFDec 03, 20220
RYZ014A - ISED CertificatePDFDec 16, 20220
RYZ014A - CE CertificatePDFFeb 26, 2021
RYZ014A/RYZ014AAA - UKCA Declaration of ConformityPDFDec 8, 2021