Skip to main content
Renesas Electronics Corporation
Bluetooth LE Module

Package Information

CAD Model:View CAD Model
Pkg. Type:LGA
Pkg. Code:LLC28
Lead Count (#):88
Pkg. Dimensions (mm):12.0 x 12.0 x 3.1
Pitch (mm):1.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (RYZ012A100FZ00#BD0)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)88
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Built-in AntennaAvailable
DescriptionModule with internal antenna
Qty. per Reel (#)0
Qty. per Carrier (#)168
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Country of AssemblyTHAILAND
2MbpsSupported
AoANot Supported
AoDNot Supported
ApplicationAsset tracking, Beacons, Connected health, Smart appliances, Industrial, Data pipes
Bluetooth® MeshNot Supported
CPUOriginal 32-bit
Execute from FLASHNo
Extended AdvertisingNot Supported
External AntennaAvailable
External Rails and Load CapacityNone
Flash Memory (KB)512
Flexible System ClockNo
GATT CachingNot Supported
GPIOs (#)15
Hardware Crypto EngineNo
I2C (#)0
Integrated Battery ChargerNo
Integrated DCDCNo
LE Coded PHY (Long Range)Not Supported
LE Data Length ExtensionsSupported
Lead CompliantNo
Length (mm)12
MCU/MPUOriginal 32-bit MCU
MOQ168
Memory Size (OTP) (KB)64
Output Power Range (dBm)10 - 10
Periodic AdvertisingNot Supported
Pitch (mm)1.5
Pkg. Dimensions (mm)12.0 x 12.0 x 3.1
Pkg. TypeLGA
Price (USD)$7.8531
Proprietary 2G4 protocolNo
QSPI Interface (#)0
RAM (KB)64
ROM (KB)64
Rx current (mA)5.3
SPI (#)0
SPI (ch)1
Sensitivity (dBm) (dBm)-96
Tape & ReelNo
Thickness (mm)3.1
Tx Current (mA)4.8
UART (#)2
UART (ch) (#)1
USB Ports (#)0
Vcc (V)1.8-3.6
Width (mm)12
Wireless StandardBLE 5.0 Core specification
With Host MCUAvailable
Without Host MCUNot Available

Description

The RYZ012x1 is a highly integrated wireless communication module that provides a pre-certified solution for Bluetooth® 5.0 Low Energy (LE). The network stack is executed inside the module, so there is no need for external stack operation. The module is available in two configurations (RYZ012A1 and RYZ012B1) with or without a mounted antenna. This allows for implementation flexibility and the option for longer wireless range requirements. For easy system creation, the module supports a pre-defined serial communication interface minimizing software effort and flattening the Bluetooth LE learning curve. Supported by the RA MCU family’s Flexible Software Package (FSP) and the QE for BLE tool, customers can focus on application development without dealing with the details of Bluetooth LE.

GATTBrowser-iOS/Android Application

The GATTBrowser smartphone application can be downloaded from the Apple App Store and Google Play. The GATTBrowser app is used to check Bluetooth LE behavior. It can scan LE devices which are advertising in the vicinity and can perform GATT-based communication with the connected LE device. You can easily check the sample application behavior. GATTBrowser assists in the development of products that implement the Renesas Bluetooth LE MCU and module.

Download GATTBrowser: