Skip to main content

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_11659
Lead Count (#): 100
Pkg. Dimensions (mm): 14 x 14 x 1.7
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
ECCN (US) 3A991.a.2
HTS (US) 8542.31.0025
RoHS (R5F572MDDDFP#30) EnglishJapanese
Pb (Lead) Free Yes

Product Attributes

Carrier Type Tray
Family Name RX
Series Name RX700
Group Name RX72M
CPU Architecture RX
Main CPU RXv3
Sub CPU No
Floating Point Unit Double/Single
Bit Length 32
Program Memory (KB) 2048
Data Flash (KB) 32
RAM (KB) 1024
ECC SRAM Yes
Lead Count (#) 100
Pitch (mm) 0.5
Pkg. Dimensions (mm) 14 x 14 x 1.7
Number of Supply Voltage(s) (#) 1
Supply Voltage (V) 2.7 - 3.6
I/O Ports 73
DMAC or DTC DMAC&DTC
DMA (ch) 8
Temperature Sensor (ch) (#) 1
Power-On Reset Yes
Watchdog Timer (ch) 2
External Memory Bus (bit) No
DRAM I/F No
3D GPU No
Accelerator Trigonometric Function
MOQ 1
Temp. Range (°C) Ta = -40 to +85
External Interrupt Pins (#) 16
LVD or PVD Yes
Operating Freq (Max) (MHz) 240
Sub-clock (32.768 kHz) Yes
On-chip Oscillator Yes
Ethernet speed 10M/100M
Ethernet (ch) 2
EtherCat (ch) (#) 2
USB Ports (#) 1
USB FS (host ch/device ch) ( 1 / 1 )
USB HS (host ch/device ch) ( 0 / 0 )
USB SS (host ch/device ch) ( 0 / 0 )
PCI Express (generation and ch) No
SCI or UART (ch) 12
SPI (ch) 15
QSPI (ch) 0
OSPI (ch) 0
I2C (#) 15
I3C (ch) 0
CAN (ch) 3
CAN-FD (ch) 0
Wireless No
IrDA No
LIN (#) 0
SDHI (ch) 0
High Resolution Output Timer No
PWM Output (pin#) 40
32-Bit Timer (ch) 5
16-Bit Timer (ch) (#) 18
8-Bit Timer (ch) 4
Standby operable timer No
Asynchronous General Purpose Timer / Interval Timer (ch) 0
RTC Yes
16-Bit A/D Converter (ch) 0
14-Bit A/D Converter (ch) 0
12-Bit A/D Converter (ch) 15
10-Bit A/D Converter (ch) 0
24-Bit Sigma-Delta A/D Converter (ch) 0
16-Bit D/A Converter (ch) 0
12-Bit D/A Converter (ch) 0
10-Bit D/A Converter (ch) (#) 0
8-Bit D/A Converter (ch) 0
Analog Comparator (ch) 0
OPAMP (ch) (#) 0
PGA (ch) 0
Capacitive Touch Sensing Unit (ch) 0
Graphics LCD Controller No
MIPI Interfaces (DSI) (ch) 0
MIPI Interfaces (CSI) (ch) 0
Camera I/F (Parallel) No
Image Codec No
2D Drawing Engine No
Segment LCD Controller No
SSI (ch) 2
Security & Encryption Unique ID
Debug Interface JTAG/Single-wire Serial
Moisture Sensitivity Level (MSL) 3
Country of Assembly CHINA
Country of Wafer Fabrication TAIWAN
12-Bit Timer (ch) 0
32-Bit High Res Timer (ch) 0
ADC 12-bit x 15-ch
Asynchronous General Purpose Timer (ch) 0
Bit Size 32
CPU RXv3
DAC No
DMA Yes
DTC (ch) 0
Delta-Sigma A/D Converter No
Ethernet Yes
Family Name RX
Group Name RX72M
High-Speed Analog Comparator (ch) 0
Human Machine Interface Serial sound interface
Lead Compliant Yes
Length (mm) 14
Longevity 1999 Jan
Low-Power Analog Comparator (ch) 0
Pb (Lead) Free Yes
Pkg. Type LFQFP
Price (USD) $10.5685
SPI (#) 15
Suggested Kits RSK RX72M,RSK RX72M
Tape & Reel No
Thickness (mm) 1.7
Timer 8-bit x 4-ch, 16-bit x 18-ch, 32-bit x 5-ch
UART (#) 12
USB USB Host||USB Peripheral||USB Ports (ch) x 1||USB Endpoints x 10||USB Isochronous Transfer Support
USBFS (ch) 1
USBHS (ch) 0
Width (mm) 14

Description

The RX72M Group microcontrollers are high-performance products operating at 240MHz with the RX's third-generation CPU core,"RXv3 core". Double-precision floating-point processing instructions can significantly improve processing power. It incorporates an EtherCAT® slave controller and realizes a system configuration that requires a dedicated controller on a single chip, contributing to a reduction in the number of parts and space saving.