Skip to main content

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_9396
Lead Count (#): 100
Pkg. Dimensions (mm): 14 x 14 x 1.7
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
ECCN (US) 3A991.a.2
HTS (US) 8542.31.0025
RoHS (R5F571MFCDFP#V0) EnglishJapanese
Pb (Lead) Free Yes

Product Attributes

Carrier Type Tray
Family Name RX
Series Name RX700
Group Name RX71M
CPU Architecture RX
Main CPU RXv2
Sub CPU No
Floating Point Unit Single
Bit Length 32
Program Memory (KB) 2048
Data Flash (KB) 64
RAM (KB) 512
ECC SRAM No
Lead Count (#) 100
Pitch (mm) 0.5
Pkg. Dimensions (mm) 14 x 14 x 1.7
Number of Supply Voltage(s) (#) 1
Supply Voltage (V) 2.7 - 3.6
I/O Ports 79
DMAC or DTC DMAC&DTC
DMA (ch) 8
Temperature Sensor (ch) (#) 1
Power-On Reset Yes
Watchdog Timer (ch) 2
External Memory Bus (bit) 8,16
DRAM I/F No
3D GPU No
Accelerator No
MOQ 1
Temp. Range (°C) Ta = -40 to +85
External Interrupt Pins (#) 16
LVD or PVD Yes
Operating Freq (Max) (MHz) 240
Sub-clock (32.768 kHz) Yes
On-chip Oscillator Yes
Ethernet speed 10M/100M
Ethernet (ch) 1
EtherCat (ch) (#) 0
USB Ports (#) 1
USB FS (host ch/device ch) ( 1 / 1 )
USB HS (host ch/device ch) ( 0 / 0 )
USB SS (host ch/device ch) ( 0 / 0 )
PCI Express (generation and ch) No
SCI or UART (ch) 9
SPI (ch) 9
QSPI (ch) 1
OSPI (ch) 0
I2C (#) 9
I3C (ch) 0
CAN (ch) 2
CAN-FD (ch) 0
Wireless No
IrDA No
LIN (#) 0
SDHI (ch) 0
High Resolution Output Timer No
PWM Output (pin#) 47
32-Bit Timer (ch) 3
16-Bit Timer (ch) (#) 22
8-Bit Timer (ch) 4
Standby operable timer No
Asynchronous General Purpose Timer / Interval Timer (ch) 0
RTC Yes
16-Bit A/D Converter (ch) 0
14-Bit A/D Converter (ch) 0
12-Bit A/D Converter (ch) 22
10-Bit A/D Converter (ch) 0
24-Bit Sigma-Delta A/D Converter (ch) 0
16-Bit D/A Converter (ch) 0
12-Bit D/A Converter (ch) 1
10-Bit D/A Converter (ch) (#) 0
8-Bit D/A Converter (ch) 0
Analog Comparator (ch) 0
OPAMP (ch) (#) 0
PGA (ch) 0
Capacitive Touch Sensing Unit (ch) 0
Graphics LCD Controller No
MIPI Interfaces (DSI) (ch) 0
MIPI Interfaces (CSI) (ch) 0
Camera I/F (Parallel) No
Image Codec No
2D Drawing Engine No
Segment LCD Controller No
SSI (ch) 2
Security & Encryption Unique ID
Debug Interface JTAG/Single-wire Serial
Moisture Sensitivity Level (MSL) 3
12-Bit Timer (ch) 0
32-Bit High Res Timer (ch) 0
ADC 12-bit x 22-ch
Asynchronous General Purpose Timer (ch) 0
Bit Size 32
CPU RXv2
DAC 12-bit x 1-ch
DMA Yes
DTC (ch) 0
Delta-Sigma A/D Converter No
Ethernet Yes
Family Name RX
Group Name RX71M
High-Speed Analog Comparator (ch) 0
Human Machine Interface Serial sound interface
Lead Compliant Yes
Length (mm) 14
Low-Power Analog Comparator (ch) 0
Pb (Lead) Free Yes
Pkg. Type LFQFP
Replacement Product R5F571MFCDFP#30
Replacement Remark Switching to copper wire products
SPI (#) 9
Tape & Reel No
Thickness (mm) 1.7
Timer 8-bit x 4-ch, 16-bit x 22-ch, 32-bit x 3-ch
UART (#) 9
USB USB Host||USB Peripheral||USB Ports (ch) x 1||USB Endpoints x 10||USB Isochronous Transfer Support
USBFS (ch) 0
USBHS (ch) 0
Width (mm) 14

Description

32-bit microcontroller capable of up to 240 MHz operation. Employs the RXv2 core, a more powerful evolved form of the RX core that was used in previous RX devices, while maintaining compatibility. Realizes 1160 CoreMark, the top performance among microcontrollers with built-in flash. Cache optimized for flash memory (AFU) can realize equivalent of 240-MHz zero wait flash memory access. The wait time for the CPU is a mere 1 cycle thanks to the 120-MHz zero wait access flash memory. This extremely high-speed memory access brings out the full performance of the CPU. Built-in AES, DES, SHA, and RNG protect data on a network. Built-in trusted memory function forbids reading of code from a specified area of the built-in flash memory. Equipped with up to 4 MB of code ROM and 552 KB of work RAM to support the increasing code/work area demanded by IoT network control and other applications.