Skip to main content

Package Information

CAD Model: View CAD Model
Pkg. Type: LQFP
Pkg. Code: pkg_11799
Lead Count (#): 80
Pkg. Dimensions (mm): 14 x 14 x 1.7
Pitch (mm): 0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
ECCN (US) 3A991.a.2
HTS (US) 8542.31.0025
RoHS (R5F524T8ADFF#10) EnglishJapanese
Pb (Lead) Free Yes

Product Attributes

Carrier Type Full Carton (Tray)
Family Name RX
Series Name RX200
Group Name RX24T
CPU Architecture RX
Main CPU RXv2
Sub CPU No
Floating Point Unit Single
Bit Length 32
Program Memory (KB) 128
Data Flash (KB) 8
RAM (KB) 16
ECC SRAM No
Lead Count (#) 80
Pitch (mm) 0.65
Pkg. Dimensions (mm) 14 x 14 x 1.7
Number of Supply Voltage(s) (#) 1
Supply Voltage (V) 2.7 - 5.5
I/O Ports 58
DMAC or DTC DTC
DMA (ch) 0
Temperature Sensor (ch) (#) 0
Power-On Reset Yes
Watchdog Timer (ch) 1
External Memory Bus (bit) No
DRAM I/F No
3D GPU No
Accelerator No
MOQ 720
Temp. Range (°C) Ta = -40 to +85
External Interrupt Pins (#) 8
LVD or PVD Yes
Operating Freq (Max) (MHz) 80
Sub-clock (32.768 kHz) No
On-chip Oscillator Yes
Ethernet speed No
Ethernet (ch) 0
EtherCat (ch) (#) 0
USB Ports (#) 0
USB FS (host ch/device ch) ( 0 / 0 )
USB HS (host ch/device ch) ( 0 / 0 )
USB SS (host ch/device ch) ( 0 / 0 )
PCI Express (generation and ch) No
SCI or UART (ch) 3
SPI (ch) 4
QSPI (ch) 0
OSPI (ch) 0
I2C (#) 4
I3C (ch) 0
CAN (ch) 0
CAN-FD (ch) 0
Wireless No
IrDA No
LIN (#) 0
SDHI (ch) 0
High Resolution Output Timer No
PWM Output (pin#) 21
32-Bit Timer (ch) 0
16-Bit Timer (ch) (#) 13
8-Bit Timer (ch) 8
Standby operable timer No
Asynchronous General Purpose Timer / Interval Timer (ch) 0
RTC No
16-Bit A/D Converter (ch) 0
14-Bit A/D Converter (ch) 0
12-Bit A/D Converter (ch) 17
10-Bit A/D Converter (ch) 0
24-Bit Sigma-Delta A/D Converter (ch) 0
16-Bit D/A Converter (ch) 0
12-Bit D/A Converter (ch) 0
10-Bit D/A Converter (ch) (#) 0
8-Bit D/A Converter (ch) 0
Analog Comparator (ch) 4
OPAMP (ch) (#) 0
PGA (ch) 4
Capacitive Touch Sensing Unit (ch) 0
Graphics LCD Controller No
MIPI Interfaces (DSI) (ch) 0
MIPI Interfaces (CSI) (ch) 0
Camera I/F (Parallel) No
Image Codec No
2D Drawing Engine No
Segment LCD Controller No
SSI (ch) 0
Security & Encryption Unique ID
Debug Interface Single-wire Serial
Moisture Sensitivity Level (MSL) 3
Country of Assembly CHINA
Country of Wafer Fabrication JAPAN
12-Bit Timer (ch) 0
32-Bit High Res Timer (ch) 0
ADC 12-bit x 17-ch
Asynchronous General Purpose Timer (ch) 0
Bit Size 32
CPU RXv2
DAC No
DMA Yes
DTC (ch) 0
Delta-Sigma A/D Converter No
Ethernet No
Family Name RX
Group Name RX24T
High-Speed Analog Comparator (ch) 0
Lead Compliant Yes
Length (mm) 14
Longevity 1999 Jan
Low-Power Analog Comparator (ch) 0
Pb (Lead) Free Yes
Pkg. Type LQFP
Price (USD) $3.18403
SPI (#) 4
Tape & Reel No
Thickness (mm) 1.7
Timer 8-bit x 8-ch, 16-bit x 13-ch
UART (#) 3
USBFS (ch) 0
USBHS (ch) 0
Width (mm) 14

Description

The RX24T Group is a 32-bit microcontroller suited for dual inverter control that has a built-in Floating-Point Unit (FPU) which enables it to easily program complex inverter control algorithms.