Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers and Module with Bluetooth 5 for IoT Endpoint Devices, System Control and Wireless Communication

Package Information

CAD Model:View CAD Model
Pkg. Type:HVQFN
Pkg. Code:pkg_11895
Lead Count (#):56
Pkg. Dimensions (mm):7 x 7 x 0.9
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0025
Pb (Lead) FreeYes

Product Attributes

Carrier TypeBulk (Tray)
Family NameRX
Series NameRX200
Group NameRX23W
CPU ArchitectureRX
Main CPURXv2
Sub CPUNo
Floating Point UnitSingle
Bit Length32
Program Memory (KB)512
Data Flash (KB)8
RAM (KB)64
ECC SRAMNo
Lead Count (#)56
Pitch (mm)0.4
Pkg. Dimensions (mm)7 x 7 x 0.9
Number of Supply Voltage(s) (#)1
Supply Voltage (V)1.8 - 3.6
I/O Ports30
DMAC or DTCDMAC&DTC
DMA (ch)4
Temperature Sensor (ch) (#)1
Power-On ResetYes
Watchdog Timer (ch)2
External Memory Bus (bit)No
DRAM I/FNo
3D GPUNo
AcceleratorNo
MOQ1
Temp. Range (°C)Ta = -40 to +85
External Interrupt Pins (#)6
LVD or PVDYes
Operating Freq (Max) (MHz)54
Sub-clock (32.768 kHz)Yes
On-chip OscillatorYes
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB Ports (#)1
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)3
SPI (ch)4
QSPI (ch)0
OSPI (ch)0
I2C (#)4
I3C (ch)0
CAN (ch)1
CAN-FD (ch)0
WirelessBluetooth 5.0
IrDAYes
LIN (#)0
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)17
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)15
8-Bit Timer (ch)4
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)8
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)1
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)2
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)9
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)1
Security & EncryptionUnique ID
Debug InterfaceSingle-wire Serial
Moisture Sensitivity Level (MSL)3
Assembly LocationTAIWAN
Wafer Fab LocationJAPAN, TAIWAN
12-Bit Timer (ch)0
2MbpsSupported
32-Bit High Res Timer (ch)0
ADC12-bit x 8-ch
AoANot Supported
AoDNot Supported
ApplicationAsset tracking, Beacons, Connected health, Smart appliances, Industrial, Mesh
Asynchronous General Purpose Timer (ch)0
Bit Size32
Bluetooth® MeshSupported
CPURXv2
Clock Rate (MHz)54
DAC12-bit x 1-ch
DMAYes
DTC (ch)0
Delta-Sigma A/D ConverterNo
DescriptionBluetooth 5.0 LE
EthernetNo
Execute from FLASHNo
Extended AdvertisingSupported
External Rails and Load CapacityNone
Family NameRX
Flash Memory (KB)512
Flexible System ClockNo
GATT CachingNot Supported
GPIOs (#)44
Group NameRX23W
Hardware Crypto EngineYes
High-Speed Analog Comparator (ch)0
Human Machine InterfaceSerial sound interface, Capacitive Sensing Unit 9ch
Integrated Battery ChargerNo
Integrated DCDCNo
LE Coded PHY (Long Range)Not Supported
LE Data Length ExtensionsSupported
Lead CompliantYes
Length (mm)7
Low-Power Analog Comparator (ch)0
Memory Size (OTP) (KB)64
NPUNo
Output Power Range (dBm)4 - 4
Pb (Lead) FreeYes
Periodic AdvertisingSupported
Pkg. TypeHVQFN
Price (USD)$5.4172
Proprietary 2G4 protocolNo
QSPI Interface (#)0
ROM (KB)64
Replacement Remark—
Rx current (mA)3
SPI (#)4
Sensitivity (dBm) (dBm)-95
Suggested Kitshttps://www.renesas.com/en/search?keywords=RTK5RX23W0C00000BJ
Tape & ReelNo
Thickness (mm)0.9
Timer8-bit x 4-ch, 16-bit x 15-ch
Tx Current (mA)4.3
UART (#)3
UART (ch) (#)4
USBUSB Host||USB Peripheral||USB Ports (ch) x 1||USB Endpoints x 10||USB Isochronous Transfer Support
USBFS (ch)1
USBHS (ch)0
Vcc (V)1.8-3.6
Width (mm)7
Wireless StandardBLE 5.0 Core specification + optional features

Description

RX23W microcontrollers incorporate security functions that are vital for Bluetooth® 5.0 Low Energy (LE) and IoT devices, as well as a wealth of peripheral functions such as touch keys, USB, and CAN, enabling system control and wireless communication with devices using a single chip. RX23W MCUs have full function support for Bluetooth 5.0 Low Energy long-range and mesh networking, and provide excellent reception performance.

In addition, the RX23W lineup includes a module with a built-in antenna and oscillator. It enables the use of many MCU peripheral function pins while having the industry’s smallest footprint for a module. This module has obtained Radio Law (Japan), FCC/ISED (North America), and CE (Europe) certifications, saving users the trouble of designing an RF circuit or obtaining certifications on their own, shortening time to market.