Skip to main content
32-bit Microcontroller with Integrated 24-Bit Delta-Sigma A/D Converter up to 125kSPS

Package Information

CAD Model: View CAD Model
Pkg. Type: TFBGA
Pkg. Code: pkg_20112
Lead Count (#): 100
Pkg. Dimensions (mm): 5.5 x 5.5 x 1.2
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
ECCN (US) 3A991.a.2
HTS (US) 8542.31.0025
RoHS (R5F523E6NDBS#00) EnglishJapanese
Pb (Lead) Free Yes

Product Attributes

Carrier Type Full Carton (Tray)
Family Name RX
Series Name RX200
Group Name RX23E-B
CPU Architecture RX
Main CPU RXv2
Sub CPU No
Floating Point Unit Single
Bit Length 32
Program Memory (KB) 256
Data Flash (KB) 8
RAM (KB) 32
ECC SRAM No
Lead Count (#) 100
Pkg. Type TFBGA
Pitch (mm) 0.5
Pkg. Dimensions (mm) 6 x 6 x 1.2
Number of Supply Voltage(s) (#) 1
Supply Voltage (V) 1.8 - 5.5
I/O Ports 59
DMAC or DTC DMAC&DTC
DMA (ch) 4
Temperature Sensor (ch) (#) 0
Power-On Reset Yes
Watchdog Timer (ch) 1
External Memory Bus (bit) No
DRAM I/F No
3D GPU No
Accelerator No
MOQ 3328
Temp. Range (°C) Ta = -40 to +85
External Interrupt Pins (#) 8
LVD or PVD Yes
Operating Freq (Max) (MHz) 32
Sub-clock (32.768 kHz) Yes
On-chip Oscillator Yes
Ethernet speed No
Ethernet (ch) 0
EtherCat (ch) (#) 0
USB Ports (#) 0
USB FS (host ch/device ch) ( 0 / 0 )
USB HS (host ch/device ch) ( 0 / 0 )
USB SS (host ch/device ch) ( 0 / 0 )
PCI Express (generation and ch) No
SCI or UART (ch) 6
SPI (ch) 7
QSPI (ch) 0
OSPI (ch) 0
I2C (#) 7
I3C (ch) 0
CAN (ch) 1
CAN-FD (ch) 0
Wireless No
IrDA No
LIN (#) 0
SDHI (ch) 0
High Resolution Output Timer No
PWM Output (pin#) 16
32-Bit Timer (ch) 0
16-Bit Timer (ch) (#) 9
8-Bit Timer (ch) 4
Standby operable timer Yes
Asynchronous General Purpose Timer / Interval Timer (ch) 0
RTC Yes
16-Bit A/D Converter (ch) 0
14-Bit A/D Converter (ch) 0
12-Bit A/D Converter (ch) 8
10-Bit A/D Converter (ch) 0
24-Bit Sigma-Delta A/D Converter (ch) 8
16-Bit D/A Converter (ch) 1
12-Bit D/A Converter (ch) 0
10-Bit D/A Converter (ch) (#) 0
8-Bit D/A Converter (ch) 0
Analog Comparator (ch) 0
OPAMP (ch) (#) 0
PGA (ch) 8
Capacitive Touch Sensing Unit (ch) 0
Graphics LCD Controller No
MIPI Interfaces (DSI) (ch) 0
MIPI Interfaces (CSI) (ch) 0
Camera I/F (Parallel) No
Image Codec No
2D Drawing Engine No
Segment LCD Controller Yes
SSI (ch) 0
Security & Encryption Unique ID
Debug Interface Single-wire Serial
Moisture Sensitivity Level (MSL) 3
Country of Assembly TAIWAN
Country of Wafer Fabrication JAPAN
ADC 12-bit x 8-ch
Bit Size 32
CPU RXv2
DAC 16-bit x 1-ch
DMA Yes
DTC (ch) 0
Delta-Sigma A/D Converter Yes
Ethernet No
Family Name RX
Group Name RX23E-B
Human Machine Interface LCD Display Interface 4com x 40seg or 8com x 36seg
Lead Compliant Yes
Length (mm) 6
Pb (Lead) Free Yes
SPI (#) 7
Tape & Reel No
Thickness (mm) 1.2
Timer 8-bit x 4-ch, 16-bit x 9-ch
UART (#) 6
Width (mm) 6

Description

The RX23E-B Group of microcontrollers has a built-in analog front end (AFE) that is ideal for industrial sensor equipment. Compared to the RX23E-A, the high-speed performance and noise performance of the RX23E-B 24-bit delta-sigma A/D converter have been improved. The maximum data rate is 125kSPS, which is fast for a delta-sigma A/D converter and is eight times faster than the RX23E-A. RMS noise has been reduced to about 1/3 of that of the RX23E-A, making it possible to measure strain, temperature, pressure, flow, current, voltage, etc. at high speed and with accuracy. The RX23E-B also has an integrated 16-bit D/A converter and +/-10V high-voltage analog signal input circuit, reducing the overall bill of materials (BOM) and footprint. The CPU is equipped with an RXv2 core that offers excellent digital signal processing (DSP)/floating-point unit (FPU) operation, which enables high-precision measurement, control, and communication on a single chip.