Skip to main content
Renesas Electronics Corporation
32-bit Microcontroller with Integrated 24-Bit Delta-Sigma A/D Converter up to 125kSPS

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_11658
Lead Count (#):64
Pkg. Dimensions (mm):10 x 10 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0025
RoHS (R5F523E5BDFM#10)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Longevity2038 Dec
Carrier TypeFull Carton (Tray)
Family NameRX
Series NameRX200
Group NameRX23E-B
CPU ArchitectureRX
Main CPURXv2
Sub CPUNo
Floating Point UnitSingle
Bit Length32
Program Memory (KB)128
Data Flash (KB)8
RAM (KB)16
ECC SRAMNo
Lead Count (#)64
Pkg. TypeLFQFP
Pitch (mm)0.5
Pkg. Dimensions (mm)10 x 10 x 1.7
Number of Supply Voltage(s) (#)1
Supply Voltage (V)1.8 - 5.5
I/O Ports28
DMAC or DTCDMAC&DTC
DMA (ch)4
Temperature Sensor (ch) (#)0
Power-On ResetYes
Watchdog Timer (ch)1
External Memory Bus (bit)No
DRAM I/FNo
3D GPUNo
AcceleratorNo
MOQ1280
Temp. Range (°C)Ta = -40 to +85
External Interrupt Pins (#)8
LVD or PVDYes
Operating Freq (Max) (MHz)32
Sub-clock (32.768 kHz)Yes
On-chip OscillatorYes
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)4
SPI (ch)5
QSPI (ch)0
OSPI (ch)0
I2C (#)5
I3C (ch)0
CAN (ch)1
CAN-FD (ch)0
WirelessNo
IrDANo
LIN (#)0
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)16
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)9
8-Bit Timer (ch)4
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)8
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)8
16-Bit D/A Converter (ch)1
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)8
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Security & EncryptionUnique ID
Debug InterfaceSingle-wire Serial
Moisture Sensitivity Level (MSL)3
Country of AssemblyCHINA
Country of Wafer FabricationJAPAN
ADC12-bit x 8-ch
Bit Size32
CPURXv2
DAC16-bit x 1-ch
DMAYes
DTC (ch)0
Delta-Sigma A/D ConverterYes
EthernetNo
Family NameRX
Group NameRX23E-B
Lead CompliantYes
Length (mm)10
NPUNo
Pb (Lead) FreeYes
Remarks⊿Σ24it A/D : 8ch x 1unit
Replacement Remark
SPI (#)5
Suggested Kitshttps://www.renesas.com/en/search?keywords=RTK0ES1001C00001BJ
Tape & ReelNo
Thickness (mm)1.7
Timer8-bit x 4-ch, 16-bit x 9-ch
UART (#)4
Width (mm)10

Description

The RX23E-B Group of microcontrollers has a built-in analog front end (AFE) that is ideal for industrial sensor equipment. Compared to the RX23E-A, the high-speed performance and noise performance of the RX23E-B 24-bit delta-sigma A/D converter have been improved. The maximum data rate is 125kSPS, which is fast for a delta-sigma A/D converter and is eight times faster than the RX23E-A. RMS noise has been reduced to about 1/3 of that of the RX23E-A, making it possible to measure strain, temperature, pressure, flow, current, voltage, etc. at high speed and with accuracy. The RX23E-B also has an integrated 16-bit D/A converter and +/-10V high-voltage analog signal input circuit, reducing the overall bill of materials (BOM) and footprint. The CPU is equipped with an RXv2 core that offers excellent digital signal processing (DSP)/floating-point unit (FPU) operation, which enables high-precision measurement, control, and communication on a single chip.