Skip to main content

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_750
Lead Count (#): 64
Pkg. Dimensions (mm): 10 x 10 x 1.7
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
ECCN (US) 3A991.a.2
HTS (US) 8542.31.0025
RoHS (R5F52205BGFM#10) EnglishJapanese
Pb (Lead) Free Yes

Product Attributes

Carrier Type Full Carton (Tray)
Family Name RX
Series Name RX200
Group Name RX220
CPU Architecture RX
Main CPU RXv1
Sub CPU No
Floating Point Unit No
Bit Length 32
Program Memory (KB) 128
Data Flash (KB) 8
RAM (KB) 8
ECC SRAM No
Lead Count (#) 64
Pitch (mm) 0.5
Pkg. Dimensions (mm) 10 x 10 x 1.7
Number of Supply Voltage(s) (#) 1
Supply Voltage (V) 1.62 - 5.5
I/O Ports 49
DMAC or DTC DMAC&DTC
DMA (ch) 4
Temperature Sensor (ch) (#) 0
Power-On Reset Yes
Watchdog Timer (ch) 1
External Memory Bus (bit) No
DRAM I/F No
3D GPU No
Accelerator No
MOQ 1280
Temp. Range (°C) Ta = -40 to +105
External Interrupt Pins (#) 7
LVD or PVD Yes
Operating Freq (Max) (MHz) 32
Sub-clock (32.768 kHz) Yes
On-chip Oscillator Yes
Ethernet speed No
Ethernet (ch) 0
EtherCat (ch) (#) 0
USB Ports (#) 0
USB FS (host ch/device ch) ( 0 / 0 )
USB HS (host ch/device ch) ( 0 / 0 )
USB SS (host ch/device ch) ( 0 / 0 )
PCI Express (generation and ch) No
SCI or UART (ch) 5
SPI (ch) 6
QSPI (ch) 0
OSPI (ch) 0
I2C (#) 6
I3C (ch) 0
CAN (ch) 0
CAN-FD (ch) 0
Wireless No
IrDA Yes
LIN (#) 0
SDHI (ch) 0
High Resolution Output Timer No
PWM Output (pin#) 16
32-Bit Timer (ch) 0
16-Bit Timer (ch) (#) 10
8-Bit Timer (ch) 4
Standby operable timer No
Asynchronous General Purpose Timer / Interval Timer (ch) 0
RTC Yes
16-Bit A/D Converter (ch) 0
14-Bit A/D Converter (ch) 0
12-Bit A/D Converter (ch) 12
10-Bit A/D Converter (ch) 0
24-Bit Sigma-Delta A/D Converter (ch) 0
16-Bit D/A Converter (ch) 0
12-Bit D/A Converter (ch) 0
10-Bit D/A Converter (ch) (#) 0
8-Bit D/A Converter (ch) 0
Analog Comparator (ch) 2
OPAMP (ch) (#) 0
PGA (ch) 0
Capacitive Touch Sensing Unit (ch) 0
Graphics LCD Controller No
MIPI Interfaces (DSI) (ch) 0
MIPI Interfaces (CSI) (ch) 0
Camera I/F (Parallel) No
Image Codec No
2D Drawing Engine No
Segment LCD Controller No
SSI (ch) 0
Security & Encryption No
Debug Interface Single-wire Serial
Moisture Sensitivity Level (MSL) 3
12-Bit Timer (ch) 0
32-Bit High Res Timer (ch) 0
ADC 12-bit x 12-ch
Asynchronous General Purpose Timer (ch) 0
Bit Size 32
CPU RXv1
DAC No
DMA Yes
DTC (ch) 0
Delta-Sigma A/D Converter No
Ethernet No
Family Name RX
Group Name RX220
High-Speed Analog Comparator (ch) 0
Lead Compliant Yes
Length (mm) 10
Low-Power Analog Comparator (ch) 0
Pb (Lead) Free Yes
Pkg. Type LFQFP
SPI (#) 6
Tape & Reel No
Thickness (mm) 1.7
Timer 8-bit x 4-ch, 16-bit x 10-ch
UART (#) 5
USBFS (ch) 0
USBHS (ch) 0
Width (mm) 10

Description

The RX220 Group of products is the slimmed-down version of the higher model RX210 Group, and has very high compatibilility in terms of pin arrangement and on the software level.