Skip to main content
Renesas Electronics Corporation
HIGH CMR, 15Mbps CMOS OUTPUT, LOW FORWARD-CURRENT(IF) 3.3V/5V OPERATION, 15 mm LONG-CREEPAGE 8-PIN LSDIP

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Absolute max. rated Power Supply Voltage (V)6
Breakdown Voltage (BV) (kV rms)7.5
CMTI min. (kV/µs)50
Channels (#)1
Creepage Distance (mm)15
Data Speed (bps)15 Mbps
IDDH max. (mA)2
IDDL max. (mA)2
IFHL (Max) (mA)3.8
Io (mA)10
Isolation Voltage (Vrms)7500
Lead CompliantYes
Longevity2030 Dec
MOQ1000
Output TypeCMOS
Price (USD)$2.5256
SW PWD max. (ns)20
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Tape & ReelNo
Target applicationsIndustrial Inverter, Solar/Wind Power Conditioner
VDD (V)6
VOL max. (V)0.1
field__pwd_max_ns20
tPHL (Max) (μs)0.06
tPHL/tPLH max. (ns)60/60
tPLH (Max) (μs)0.06

Description

The RV1S9960A is a photocoupler featuring high-speed switching up to 15Mbps with active low output logic which consist of an AlGaAs LED on the input side and an integrated circuit with a photodiode on the output. This product enables to low current operation on 3.3V/5V power supply with high noise-tolerant CMR:50kV/us min. and high temperature operation up to TA = 110°C in logic interface circuit.