Skip to main content
Renesas Electronics Corporation
Optically Isolated Delta-Sigma Modulator

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)2000
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Breakdown Voltage (BV) (kV rms)5
CMTI min. (kV/µs)15
Channels (#)1
Creepage Distance (mm)8
Isolation Voltage (Vrms)5000
Lead CompliantYes
Longevity2030 Dec
MOQ2000
Output TypeDigital
Price (USD)$3.38328
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Tape & ReelNo
Target applicationsAC Servo, Inverter, Solar inverter, Measurement equipment
VDD (V)6
VDD1 (V)4.5 - 5.5
VDD2 (V)3 - 5.5

Description

Isolation Amplifier Digital Output photocouplers (optocouplers) are optically coupled isolation amplifiers that use an IC with a high-accuracy sigma-delta A/D converter and a GaAIAs light-emitting diode with high-speed response and high luminance efficiency on the input side, and an IC with a digital signal (MDAT, MCLK) output function on the output side. These couplers are designed specifically for high common mode transient immunity (CMTI) and high linearity (nonlinearity) applications, making them ideal for current sensing in motor drives.