Skip to main content
Renesas Electronics Corporation
4A Output Current, Gate Drive, LSSO5 (5-pin SSOP), 8.2mm Creepage Distance Optocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:LSSO5
Pkg. Code:
Lead Count (#):5
Pkg. Dimensions (mm):2.5 x 7.5 x 2.1
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (RV1S9292ACCSP-10YC#SC0)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +125
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Breakdown Voltage (BV) (kV rms)5
CMTI min. (kV/µs)100
Channels (#)1
Creepage Distance (mm)8.2
DC IFLH max. (mA)6
IFLH (Max) (mA)6
IOL/IOH (Peak) (A)4
Isolation Voltage (Vrms)5000
Lead CompliantYes
Lead Count (#)5
Length (mm)2.5
MOQ20
Peak Output Current IPK (A)4
Pkg. Dimensions (mm)2.5 x 7.5 x 2.1
Pkg. TypeLSSO5
Price (USD)$2.80279
SW PDD max. (ns)35
SW PWD max. (ns)35
SW tPLH, tPHL max. (ns)95
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Supply Voltage (V)10 - 30
Tape & ReelNo
Target applicationsIGBT,GaN FET,SiC FET and Si power MOSFET gate drive,Industrial inverter / AC Servo,Solar and wind Power Conditioner
Thickness (mm)2.1
UVLOYes
VCC-VEE (Max) (V)35
Width (mm)7.5
tPHL (Max) (μs)0.095
tPLH (Max) (μs)0.095
tf (Typical) (µs)0.01

Description

The RV1S9291A and RV1S9292A are optically coupled isolators that contain an AlGaAs LED on the input side and a photodiode with a signal‑processing circuit and power MOSFETs integrated into a single chip on the output side. These devices are designed specifically for high common‑mode transient immunity (CMTI), high‑speed switching, and high‑temperature operation up to TA = 125 °C. They are suitable for driving IGBT, GaN FET, SiC FET, and Si power MOSFET gate drives.